STEPPED EJECTOR PINS
Stepped ejector pins
Category | Type | |||||
---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
|||
Material | Head Thickness (T) |
Tip diameter (P) tolerance |
Part Number | Part Number | Part Number | Part Number |
![]() |
4mm (T4) |
0 -0.002 |
- | EVSL | EVSG | EVSF |
0 -0.005 |
EHS | EHSL | EHSG | EHSF | ||
-0.01 -0.02 |
EHSE | EHSEL | EHSEG | EHSFE | ||
4mm (T4)Small diameter |
0 -0.005 |
- | - | - | EHYF | |
6·8mm (JIS) |
0 -0.005 |
EHSJ | EHSJL | EHSJG | EHSJF | |
-0.01 -0.02 |
EHSJE | EHSJEL | EHSJEG | EHSJFE | ||
![]() |
4mm (T4) |
0 -0.005 |
- | - | - | C-EHSF |
-0.01 -0.02 |
- | - | - | C-EHSFE | ||
4mm (T4)Small diameter |
0 -0.005 |
- | - | - | C-EHYF | |
6·8mm (JIS) |
0 -0.005 |
- | - | - | C-EHSJF | |
-0.01 -0.02 |
- | - | - | C-EHSJFE | ||
![]() |
4mm (T4) |
0 -0.005 |
EDS | EDSL | EDSG | EDSFS |
-0.01 -0.02 |
EDSE | EDSEL | EDSEG | EDSF | ||
![]() |
4mm (T4) 6·8mm (JIS) |
*Representative tolerance -0.01 -0.02 |
ENS | ENSL | ENSG | ENSF |
EJS | EJSL | EJSG | EJSF | |||
![]() |
4mm (T4) 6·8mm (JIS) |
*Representative tolerance -0.01 -0.02 |
- | - | EASG | EASF |
- | - | - | EAJSF | |||
![]() |
4mm (T4) |
0 -0.005 |
- | - | - | EWSF |
6mm (JIS) |
0 -0.005 |
- | - | - | EWSJF |
STEPPED EJECTOR PINS WITH GAS VENT
Category | Type | ||||
---|---|---|---|---|---|
![]() ![]() |
![]() ![]() |
||||
Tip | Material | Head Thickness(T) |
Tip diameter (P)tolerance |
Part Number | Part Number |
Single flat cutting |
SKH51 equivalent | 4mm (T4) |
0 -0.005 |
GW-EHSL | GW-EHSF |
-0.01 -0.02 |
GW-EHSEL | GW-EHSFE | |||
6·8mm (JIS) |
0 -0.005 |
GW-EHSJL | GW-EHSJF | ||
-0.01 -0.02 |
GW-EHSJEL | GW-EHSJFE | |||
Four flats cutting |
SKH51 equivalent | 4mm (T4) |
0 -0.005 |
GWS-EHSL | GWS-EHSF |
-0.01 -0.02 |
GWS-EHSEL | GWS-EHSFE | |||
6·8mm (JIS) |
0 -0.005 |
GWS-EHSJL | GWS-EHSJF | ||
-0.01 -0.02 |
GWS-EHSJEL | GWS-EHSJFE | |||
With gas vent |
SKH51 equivalent | 4mm (T4) |
0 -0.005 |
GVB-EHSL | GVB-EHSF |
-0.01 -0.02 |
GVB-EHSEL | GVB-EHSFE | |||
6·8mm (JIS) |
0 -0.005 |
GVB-EHSJL | GVB-EHSJF | ||
-0.01 -0.02 |
GVB-EHSJEL | GVB-EHSJFE |
TWO-STEPPED EJECTOR PINS
Category | Type | ||
---|---|---|---|
![]() |
|||
Material | Head Thickness(T) |
Tip diameter (P)tolerance |
Part Number |
SKH51 equivalent | 4mm (T4) |
0 -0.005 |
EHWSB |
STEPPED EJECTOR PINS WITH TIP PROCESS
Category | Type | ||
---|---|---|---|
![]() |
|||
Material | Head Thickness(T) |
Tip diameter (P)tolerance |
Part Number |
SKH51 equivalent | 4mm(T4) | 0 -0.005 |
EHSF□A |
-0.01 -0.02 |
EHSFE□A | ||
6·8mm(JIS) | 0 -0.005 |
EHSJF□A | |
-0.01 -0.02 |
EHSJFE□A |
STEPPED EJECTOR PINS WITH ENGRAVING
Category | Type | ||
---|---|---|---|
![]() |
|||
Material | Head Thickness(T) |
Tip diameter (P)tolerance |
Part Number |
SKH51 equivalent | 4mm (T4) |
0 -0.005 |
EHSF□M·EHSF□MR(Sequential No.) |
-0.01 -0.02 |
EHSFE□M·EHSFE□MR(Sequential No.) | ||
6·8mm (JIS) |
0 -0.005 |
EHSJF□M·EHSJF□MR(Sequential No.) | |
-0.01 -0.02 |
EHSJFE□M·EHSJFE□MR(Sequential No.) | ||
SKD61 equivalent + Nitriding |
6·8mm (JIS) |
-0.01 -0.02 |
EJSF□M·EJSF□MR(Sequential No.) |
Material characteristics of stepped ejector pins
Material | High Speed Steel SKH51 |
Dies Steel SKD61 |
Dies Steel SKD61 + Nitrided |
Prehardened Dies Steel SKD61 |
Stainless Steel SUS440C |
|
---|---|---|---|---|---|---|
Hardness HRC | 58~60 | 50~55 | Surface :900HV~ Base Materials :40~45 |
40~45 | 56~60 | |
Machining characteristics |
Wear resistance | 5 | 4 | 4 | 3 | 4 |
Ability to be mirror-finished | 4 | 4 | 3 | 3 | 4 | |
Toughness | 3 | 5 | 4 | 4 | 3 | |
Corrosion resistance | 3 | 3 | 3 | 3 | 5 | |
Physical characteristics |
Density [g/cm3] | 8.2 | 7.75 | 7.75 | 7.75 | 7.78 |
Modulus of longitudinal elasticity [kgf/mm2] |
22300 | 21000 | 21000 | 21000 | 20400 | |
Coefficient of thermal expansion [×10-6/°C] |
10.1 | 10.8 | 10.8 | 10.8 | 10.2 | |
Thermal conductivity [cal/cm·sec·°C] |
0.051 | 0.061 | 0.061 | 0.061 | 0.058 | |
Mechanical characteristics |
Tensile strength [kgf/mm2] | 235 | 135 | 135 | 135 | 200 |
Charpy impact values [kgf·m/cm2] | 2 | 6 | 4 | 4 | 1.5 |

Conversion expression
1kgf/mm2=9.81N/mm2
1cal/cm·sec·°C=418.6W/M.K
1kgf·m/cm2=9.81J/cm2