GUIDE FOR SPRUE BUSHINGS AND LOCATING RINGS
List for Sprue Bushings
Category | Type | Type | Material | ||||
---|---|---|---|---|---|---|---|
S45C | HPM1 comparable | SKD61 | DC53 | ||||
Normal bolt type (Flange thickness: 10mm) |
![]() |
Straight | - | SBBPE | SBBKE | - | |
![]() |
Tapered | - | SBGPE | SBGKE | - | ||
Shoulder type | ![]() |
Straight | - | SBSME | SBSDE | - | |
![]() |
Tapered | - | SBTME | SBTDE | - | ||
Normal bolt type (Flange thickness : 10mm) Old JIS A type |
![]() |
Straight | SJACE | SJAME | SJADE | - | |
![]() |
Tapered | SJGCE | SJGME | SJGDE | - | ||
Proper bolt
type (Flange thickness : 10mm) |
![]() |
Straight | - | SBBME | SBBDE | - | |
![]() |
Tapered | - | SBGME | SBGDE | - |
Ecology Sprue Bushings-Guide- PDF (143KB)
Ecology Sprue Bushings-Examination results- PDF (165KB)
Category | Type | Material | S45C | HPM1 comparable | SKD61 | DC53 | ||||
---|---|---|---|---|---|---|---|---|---|---|
Type | Normal | String eliminator type | Normal | String eliminator type | Normal | String eliminator type | Normal | String eliminator type | ||
Normal bolt (P3.5, SR11) (Flange thickness: 10mm) |
![]() |
Straight | - | - | SBBP-B | SBBPH-B | SBBK-B | SBBKH-B | SBBS-B | SBBSH-B |
Normal bolt type (Flange thickness: 10mm) |
![]() |
Straight | - | - | SBBP | SBBPH | SBBK | SBBKH | SBBS | SBBSH |
![]() |
Tapered | - | - | SBGP | SBGPH | SBGK | SBGKH | SBGS | SBGSH | |
Normal bolt (Flange thickness: 10mm) |
![]() |
Straight | - | - | - | SBBJH | - | SBBYH | - | - |
Old JIS A type |
![]() |
Straight | SJAC | SJACH | SJAM | SJAMH | SJAD | SJADH | - | - |
![]() |
Tapered | SJGC | SJGCH | SJGM | SJGMH | SJGD | SJGDH | - | - | |
Proper bolt type (Flange thickness: 10mm) |
![]() |
Straight | - | - | SBBM | SBBMH | SBBD | SBBDH | - | - |
![]() |
Tapered | - | - | SBGM | SBGMH | SBGD | SBGDH | - | - | |
Normal bolt type (Flange thickness: 15mm) |
![]() |
Straight | - | - | SBBH | SBBHH | SBBT | SBBTH | SBBX | SBGX |
![]() |
Tapered | - | - | SBGH | SBGHH | SBGT | SBGTH | SBBXH | SBGXH | |
Normal bolt type (Flange thickness: 20mm) |
![]() |
Straight | SBBF | SBBFH | SBBR | SBBRH | - | - | - | - |
![]() |
Tapered | SBGF | SBGFH | SBGR | SBGRH | - | - | - | - | |
Normal bolt type (Flange thickness: 8mm) |
![]() |
Straight | - | - | SBBZ SBBZS |
- | SBBV SBBVS |
- | - | - |
![]() |
Tapered | - | - | SBBZT SBBZTS |
- | SBBVT SBBVTS |
- | - | - |
(Shoulder type)
Category | Type | Material | S45C | HPM1 comparable | SKD61 | DC53 | ||||
---|---|---|---|---|---|---|---|---|---|---|
Type | Normal | String eliminator type |
Normal | String eliminator type |
Normal | String eliminator type |
Normal | String eliminator type |
||
Shoulder type | ![]() |
Straight | - | - | SBSM | SBSMH | SBSD | SBSDH | SBSS | SBSSH |
![]() |
Tapered | - | - | SBTM | SBTMH | SBTD | SBTDH | SBTS | SBTSH | |
Old JIS B type |
![]() |
Straight | SJBC | SJBCH | SJBM | SJBMH | SJBD | SJBDH | - | - |
![]() |
Tapered | SJTC | SJTCH | SJTM | SJTMH | SJTD | SJTDH | - | - |
(Electroforming Sprue Bushings·Normal bolt Type) PDF (112KB)
Category | Type | Type | Part Number |
---|---|---|---|
Normal bolt type (Flange thickness:10mm) |
![]() |
Straight | SBBN |
![]() |
Tapered | SBBNT | |
Normal bolt type (Flange thickness:15mm) |
![]() |
Straight | SBBE |
![]() |
Tapered | SBBET | |
Normal bolt type (Flange thickness:20mm) |
![]() |
Straight | SBBL |
![]() |
Tapered | SBBLT | |
Old JIS A type | ![]() |
Straight | SBJE |
![]() |
Tapered | SBJET |
(Electroforming Sprue Bushings·Shoulder Type)
Category | Type | Type | Part Number |
---|---|---|---|
Shoulder type |
![]() |
Straight | SBSN |
![]() |
Tapered | SBSNT | |
Old JIS B type |
![]() |
Straight | SBJN |
![]() |
Tapered | SBJNT |
(Extension nozzle type)
Category | Type | Material | HPM1 comparable | SKD61 |
---|---|---|---|---|
Type | Normal | Normal | ||
Locator Presser foot |
![]() |
Tapered | SXHM | SXHD |
Small nozzle type |
![]() |
Straight | SXM | SXD |
Tapered | SXTM | SXTD | ||
Large nozzle type |
Straight | SXDM | SXDD | |
Tapered | SXGM | SXGD | ||
Special nozzle type |
Straight | SXCM | SXCD | |
Tapered | SXSM | SXSD |
(Press fit type)
Category | Type | Material | SKD61 |
---|---|---|---|
Type | Normal | ||
Press fit type |
![]() |
Straight | SBBW |
Tapered | SBGW |
(Cooling sprue bushings)
Category | Type | Material | SUS420J2 comparable |
---|---|---|---|
Type | |||
Normal bolt type (Flange thickness:10mm) |
![]() |
Normal | SBCK SBCS |
String eliminator type |
SBCKH SBCSH |
List for Sprue Lock Bushings
Type | Material | SKD61 | |
---|---|---|---|
Type | B selection type | B disignation type | |
![]() |
Head type | SLBH | SLBF |
![]() |
Straight type | SLBS | - |
List for Locating Rings
Appl.sprue bushings | Category | |||||
---|---|---|---|---|---|---|
Material S45C | ||||||
Standard type | Large diameter type |
JIS type | Runner lock pin presser type | Reversible type | Locating ring adapter |
|
For bolt type | LRBS LRBF LRBD |
LRK | LRJS | LRJST | LRBW | LAR |
For shoulder type |
LRSS LRSD |
- | - |
Materials of Locating Ring and Sprue Bushings
Material | Hardness | Remarks |
---|---|---|
S45C | (Annealed steel) | - |
HPM1 comparable | 37~43HRC | Prehardened steel by aging |
SKD61 | 48~52HRC | Quench-and-temper Tempering: 550°C or higher |
DC53 | 58~62HRC | Quench-and-temper Tempering: 200°C or higher |
Nickel alloy (Electro forming) |
(Inside:0.5mm) 55~60HRC (Outside) 38~42HRC |
Details (PDF (112KB)) |
Example of Combination(Normal Bolt stopper type)
Part Number | For two-plate mold | For three-plate mold |
---|---|---|
Locating ring LRBS LRBF Sprue Bushings SBB□ SBG□ |
![]() |
![]() |
Locating ring LRBS LRBF Sprue Bushings SBB□ SBG□ |
![]() |
![]() |
Locating ring LRBD Sprue Bushings SBB□ SBG□ |
![]() |
![]() |
Locating ring LRK Sprue Bushings SBB□ SBG□ |
![]() |
![]() |
Locating ring LRK Sprue Bushings SBB□ SBG□ |
![]() |
![]() |
Example of Combination(Old JIS Type)
Part Number | For two-plate mold | For three-plate mold |
---|---|---|
Locating ring LRJS Sprue Bushings SJA□ SJG□ |
![]() |
![]() |
Locating ring LRJS Sprue Bushings SJB□ SJT□ |
![]() |
![]() |
Example of Combination(Shoulder Type)
Part Number | For two-plate mold | For three-plate mold |
---|---|---|
Locating ring LRSS Sprue Bushings SBS□ SBT□ |
![]() |
![]() |
Locating ring LRSD Sprue Bushings SBS□ SBT□ |
![]() |
![]() |
About Steel Sprue Bushings


About the head of sprue bushings
Relief processed in the flange neck part of sprue bushing(3mm range).
Because R is large than the relief depth, do chamfering toinstallation holes.
(Refer to each page for details, please.)


GUIDE FOR HOT RUNNER NOZZLE
Available only in Japan
The gate set at the tip of hot runner nozzle can be opened/closed according to the injection pressure.

HRF-PHS
HRH-PHS
HRT-TK(K type)
HRT-TJ(J type)
Installation example
Available only in Japan
Part Number | For two-plate mold |
---|---|
Locating Ring LRSS Hot runner nozzle HRU-BH |
![]() |