STRAIGHT CENTER PINS
STRAIGHT CENTER PINS WITH TIP PROCESS

![]() |
![]() |
Center pin shaft dia- meter tole- rance |
Appli- cable ejector sleeve hole(V) tole- rance |
|||||||
---|---|---|---|---|---|---|---|---|---|---|
Material | Head Thick- ness (T) |
Shaft diameter tolerance |
Shaft diameter(D) selection type |
Shaft diameter(P) 0.01mm increments |
||||||
![]() |
4mm (T4) |
0 -0.005 |
CPH-5L□ | CPHG-5L□ | 0 -0.005 |
+0.005 0 |
||||
-0.01 -0.02 |
CPHE-5L□ | CPHGE-5L□ | -0.01 -0.02 |
+0.01 0 or H7 |
||||||
6·8mm (JIS) |
0 -0.005 |
CPHJ-5L□ | CPHJG-5L□ | 0 -0.005 |
+0.005 0 |
|||||
-0.01 -0.02 |
CPHJE-5L□ | CPHJGE-5L□ | -0.01 -0.02 |
+0.01 0 or H7 |
||||||
![]() |
4mm (T4) |
*Reference tolerance -0.01 -0.02 |
CPN-5L□ | CPNG-5L□ (Shaft diameter 0.1mm increments) |
-0.01 -0.02 |
+0.01 0 or H7 |
||||
6·8mm (JIS) |
CPJ-5L□ | CPJG-5L□ (Shaft diameter 0.1mm increments) |
||||||||
![]() |
4mm (T4) |
*Reference tolerance -0.01 -0.02 |
RDCPN-5L□ | - | -0.01 -0.02 |
+0.01 0 or H7 |
||||
6·8mm (JIS) |
RDCPJ-5L□ | - |
SELECTION METHOD FOR STRAIGHT CENTER PINS WITH TIP PROCESSED

Material characteristics of center pins
Material | High Speed Steel SKH51 |
Dies Steel SKD61+Nitrided |
|
---|---|---|---|
Hardness HRC | 58~60 | Surface base:900HV~ material:40~45 |
|
Machining characteristics |
Wear resistance | 5 | 4 |
Ability to be mirror-finished | 4 | 3 | |
Toughness | 3 | 4 | |
Corrosion resistance | 3 | 3 | |
Physical characteristics |
Density [g/cm3] | 8.2 | 7.75 |
Modulus of longitudinal elasticity [kgf/mm2] | 22300 | 21000 | |
Coefficient of thermal expansion [×10-6/°C] | 10.1 | 10.8 | |
Thermal conductivity [cal/cm·sec·°C] | 0.051 | 0.061 | |
Mechanical characteristics |
Tensile strength [kgf/mm2] | 235 | 135 |
Charpy impact value [kgf·m/cm2] | 2 | 4 |

Conversion formula
1kgf/mm2=9.81N/mm2
1cal/cm·sec·°C=418.6W/M.K
1kgf·m/cm2=9.81J/cm2