BLOCK PUNCHES
Shank type | Material | Standard | TiCN coating |
WPC® treatment |
HW coating |
|
---|---|---|---|---|---|---|
Type | Type | Type | Type | |||
Fixed size type |
Normal | |||||
![]() |
D2 Equivalent | HP□□ | W-HP□□ | |||
M2 | HSP□□ | H-HSP□□ | W-HSP□□ | HW-HSP□□ | ||
Powdered high- speed steel |
PHP□□ | H-PHP□□ | W-PHP□□ | HW-PHP□□ | ||
Tapped | ||||||
![]() |
D2 Equivalent | HM□□ | W-HM□□ | |||
M2 | HSM□□ | H-HSM□□ | W-HSM□□ | HW-HSM□□ | ||
Powdered high- speed steel |
PHM□□ | H-PHM□□ | W-PHM□□ | HW-PHM□□ | ||
Jector Tapped | ||||||
![]() |
D2 Equivalent | HJM□□ | W-HJM□□ | |||
M2 | HSJM□□ | H-HSJM□□ | W-HSJM□□ | HW-HSJM□□ | ||
Powdered high- speed steel |
PHJM□□ | H-PHJM□□ | W-PHJM□□ | HW-PHJM□□ | ||
With key groove | ||||||
![]() |
D2 Equivalent | HK□□ | W-HK□□ | |||
M2 | HSK□□ | H-HSK□□ | W-HSK□□ | HW-HSK□□ | ||
Powdered high- speed steel |
PHK□□ | H-PHK□□ | W-PHK□□ | HW-PHK□□ | ||
Jector With key groove | ||||||
![]() |
D2 Equivalent | HJK□□ | W-HJK□□ | |||
M2 | HSJK□□ | H-HSJK□□ | W-HSJK□□ | HW-HSJK□□ | ||
Powdered high- speed steel |
PHJK□□ | H-PHJK□□ | W-PHJK□□ | HW-PHJK□□ | ||
Single flange type | ||||||
![]() |
D2 Equivalent | HF□□ | W-HF□□ | |||
M2 | HSF□□ | H-HSF□□ | W-HSF□□ | HW-HSF□□ | ||
Powdered high- speed steel |
PHF□□ | H-PHF□□ | W-PHF□□ | HW-PHF□□ | ||
Jector Single flange | ||||||
![]() |
D2 Equivalent | HJF□□ | W-HJF□□ | |||
M2 | HSJF□□ | H-HSJF□□ | W-HSJF□□ | HW-HSJF□□ | ||
Powdered high- speed steel |
PHJF□□ | H-PHJF□□ | W-PHJF□□ | HW-PHJF□□ | ||
Double flanges | ||||||
![]() |
D2 Equivalent | HW□□ | W-HW□□ | |||
M2 | HSW□□ | H-HSW□□ | W-HSW□□ | HW-HSW□□ | ||
Powdered high- speed steel |
PHW□□ | H-PHW□□ | W-PHW□□ | HW-PHW□□ | ||
Jector Double flanges | ||||||
![]() |
D2 Equivalent | HJW□□ | W-HJW□□ | |||
M2 | HSJW□□ | H-HSJW□□ | W-HSJW□□ | HW-HSJW□□ | ||
Powdered high- speed steel |
PHJW□□ | H-PHJW□□ | W-PHJW□□ | HW-PHJW□□ | ||
Flange thickness 10mm type Single flange | ||||||
![]() |
D2 Equivalent | AHF□□ | W-AHF□□ | |||
M2 | AHSF□□ | H-AHSF□□ | W-AHSF□□ | HW-AHSF□□ | ||
Powdered high- speed steel |
APHF□□ | H-APHF□□ | W-APHF□□ | HW-APHF□□ | ||
Flange thickness 10mm type Double flanges | ||||||
![]() |
D2 Equivalent | AHW□□ | W-AHW□□ | |||
M2 | AHSW□□ | H-AHSW□□ | W-AHSW□□ | HW-AHSW□□ | ||
Powdered high- speed steel |
APHW□□ | H-APHW□□ | W-APHW□□ | HW-APHW□□ | ||
Flange stopper type | ||||||
![]() |
D2 Equivalent | HT□□ | ||||
M2 | HST□□ | |||||
Powdered high- speed steel |
PHT□□ | |||||
Configurable size type |
Normal | |||||
![]() |
D2 Equivalent | FHP□ | ||||
M2 | FHSP□ | H-FHSP□ | ||||
Powdered high- speed steel |
FPHP□ | H-FPHP□ | ||||
Tapped | ||||||
![]() |
D2 Equivalent | FHM□ | ||||
M2 | FHSM□ | H-FHSM□ | ||||
Powdered high- speed steel |
FPHM□ | H-FPHM□ | ||||
With key groove | ||||||
![]() |
D2 Equivalent | FHK□ | ||||
M2 | FHSK□ | H-FHSK□ | ||||
Powdered high- speed steel |
FPHK□ | H-FPHK□ | ||||
Single flange type | ||||||
![]() |
D2 Equivalent | FHF□ | ||||
M2 | FHSF□ | H-FHSF□ | ||||
Powdered high- speed steel |
FPHF□ | H-FPHF□ | ||||
Double flanges | ||||||
![]() |
D2 Equivalent | FHW□ | ||||
M2 | FHSW□ | H-FHSW□ | ||||
Powdered high- speed steel |
FPHW□ | H-FPHW□ | ||||
Straight type |
Straight type | |||||
![]() |
D2 Equivalent | HPC□ | ||||
M2 | HSPC□ | H-HSPC□ | ||||
Powdered high- speed steel |
PHPC□ | H-PHPC□ | ||||
Straight Tapped | ||||||
![]() |
D2 Equivalent | HMC□ | ||||
M2 | HSMC□ | H-HSMC□ | ||||
Powdered high- speed steel |
PHMC□ | H-PHMC□ | ||||
Jector straight Tapped | ||||||
![]() |
D2 Equivalent | HJMC□ | ||||
M2 | HSJMC□ | H-HSJMC□ | ||||
Powdered high- speed steel |
PHJMC□ | H-PHJMC□ | ||||
Straight With key groove | ||||||
![]() |
D2 Equivalent | HKC□ | ||||
M2 | HSKC□ | H-HSKC□ | ||||
Powdered high- speed steel |
PHKC□ | H-PHKC□ | ||||
Jector straight With key groove | ||||||
![]() |
D2 Equivalent | HJKC□ | ||||
M2 | HSJKC□ | H-HSJKC□ | ||||
Powdered high- speed steel |
PHJKC□ | H-PHJKC□ | ||||
Straight type |
Straight Single flange | |||||
![]() |
D2 Equivalent | HFC□ | ||||
M2 | HSFC□ | |||||
Powdered high- speed steel |
PHFC□ | |||||
Jector straight Single flange | ||||||
![]() |
D2 Equivalent | HJFC□ | ||||
M2 | HSJFC□ | |||||
Powdered high- speed steel |
PHJFC□ | |||||
Straight Double flanges | ||||||
![]() |
D2 Equivalent | HWC□ | ||||
M2 | HSWC□ | |||||
Powdered high- speed steel |
PHWC□ | |||||
Jector straight Double flanges | ||||||
![]() |
D2 Equivalent | HJWC□ | ||||
M2 | HSJWC□ | |||||
Powdered high- speed steel |
PHJWC□ | |||||
Short straight Tapped | ||||||
![]() |
D2 Equivalent | HMCDS | ||||
Powdered high- speed steel |
PHMCDS | |||||
Short straight Single flange | ||||||
![]() |
D2 Equivalent | HFCDS | ||||
Powdered high- speed steel |
PHFCDS | |||||
Short straight Double flanges | ||||||
![]() |
D2 Equivalent | HWCDS | ||||
Powdered high- speed steel |
PHWCDS | |||||
Punch blanks |
Normal | |||||
![]() |
D2 Equivalent | HPB(H6~30) | ||||
M2 | HPB(H3~5) | |||||
Powdered high- speed steel |
PHPB | |||||
Tapped | ||||||
![]() |
D2 Equivalent | HMB(H6~30) | ||||
M2 | HMB(H5) | |||||
Powdered high- speed steel |
PHMB | |||||
Jector Tapped | ||||||
![]() |
D2 Equivalent | HJMB | ||||
With key groove | ||||||
![]() |
D2 Equivalent | HKB(H6~30) | ||||
M2 | HKB(H3~5) | |||||
Powdered high- speed steel |
PHKB | |||||
Jector With key groove | ||||||
![]() |
D2 Equivalent | HJKB | ||||
Single flange type | ||||||
![]() |
D2 Equivalent | HFB(H6~30) | ||||
M2 | HFB(H3~5) | |||||
Powdered high- speed steel |
PHFB | |||||
Jector Single flange | ||||||
![]() |
D2 Equivalent | HJFB | ||||
Double flanges | ||||||
![]() |
D2 Equivalent | HWB(H6~30) | ||||
M2 | HWB(H3~5) | |||||
Powdered high- speed steel |
PHWB | |||||
Jector Double flanges | ||||||
![]() |
D2 Equivalent | HJWB | ||||
Short Tapped | ||||||
![]() |
D2 Equivalent | HMBS | ||||
Powdered high- speed steel |
PHMBS | |||||
Short Single flange | ||||||
![]() |
D2 Equivalent | HFBS | ||||
Powdered high- speed steel |
PHFBS | |||||
Short Double flanges | ||||||
![]() |
D2 Equivalent | HWBS | ||||
Powdered high- speed steel |
PHWBS |
Improved shape precision of block punches
1)Shape precision standards
Item | Standard | |
---|---|---|
Perpendicularity | ![]() |
a≤0.005 |
Parallelism | ![]() |
b≤0.005 |
Warpage | ![]() |
c≤0.005 |
Bending of tip | ![]() |
d≤0.01 |
Perpendicularity of top face | ![]() |
e≤0.005 |
2)Variations of shape tolerances(alterations)
Code | None | VKC | VKM | VHM | VHZ |
---|---|---|---|---|---|
Shape tolerance | V·H![]() |
V·H![]() |
V·H![]() |
V·H![]() |
V·H±0.005 |
Jector punch spring change(Alteration JVC)
The spring constant is twice that of a conventional jector punch, providing improved scrap removal effects.
Applicable products: All jector punches


How to order
The tip position can be set freely within the range of shank V and H.

Key groove position and flange position can be set freely.(For types with flange thickness of 10mm, the positions are fixed.)
With key groove | Single flange·flange stopper | Double flanges |
---|---|---|
![]() |
![]() |
![]() |
-
By default, the key groove, head, and flange are located at the standard positions(0). The positions can be changed at no charge.
Corner radius of square shape
type
-
By default, the corners are rounded to 0.2 or less. If R0 is needed, specify R=0.
R=0 cannot be selected with WPC treatment or HW coating types.
Example of selection specifications on the product pages
Material Hardness |
Catalog No. | ||
---|---|---|---|
Type | Tip shape | B Tip length |
|
(H3~5) M2 61~64HRC (H6~30) D2 Equivalent 60~63HRC |
HP | ![]() |
S![]() L ![]() Tip length(B) L>S |
M2 61~64HRC |
HSP (H6~30) |
||
Powdered high-speed steel 64~67HRC |
PHP | ||
![]() ![]() |