Piastra per base, antivibrazioni TJH-BM / TJH-BK

Piastra per base, antivibrazioni TJH-BM / TJH-BK
An FC-made plate for pedestals used when installing stationary type machinery vibrates. A wide variety of sizes is available to support various loads. Suitable for vending machines, measuring equipment, compressors, etc.

[Features]
· A vibration-proof and soundproof type that can be easily installed and provides vibration-proofing and sound-proofing from lightweight loads.
· The rubber installation surface can adapt to changes in load to provide stable performance.
· It features a damping effect that stops vibrations quickly.
· Unlike pads made just of rubber, soundproofing effects have been significantly improved by combining casting and rubber.
· By employing urethane rubber, load resistance and product life have been made superior to that of natural rubber.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TJH-BK-80-20
TJH-BM-80-20
TJH-BM-100-20
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Specifiche Dimensione D
(mm)
Carico ammesso
(kN)

59.57 €

1 7 giorni Profilo quadrato801,0-2.5

64.44 €

1 6 giorni Profilo rotondo801,0-2.5

75.88 €

1 6 giorni Profilo rotondo1001.0~3.5

Loading...

  1. 1

Informazioni di base

Spessore(mm) 20

Supporto tecnico