Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Nipple KQ2N dimensional drawing
Applicable tube fitting øD | Model | L | M | ød | Minimum hole diameter | Weight g |
---|---|---|---|---|---|---|
ø4 | KQ2N04-99 | 37 | 13.3 | 2.5 | 2.5 | 1 |
ø6 | KQ2N06-99 | 39 | 13.3 | 4 | 4 | 2 |
ø8 | KQ2N08-99 | 43 | 14.2 | 6 | 6 | 2 |
ø10 | KQ2N10-99 | 49 | 15.6 | 7.5 | 7.5 | 4 |
ø12 | KQ2N12-99 | 52 | 17 | 9 | 9 | 3.3 |
ø16 | KQ2N16-99 | 57 | 20.6 | 13 | 13 | 4.8 |
Applicable Tubing: Metric Size
Connection Threads: M, R, Rc
Applicable tube fitting øD | Model | L | M | ød Minimum hole diameter | Weight g |
---|---|---|---|---|---|
ø1/8 | KQ2N01-99 | 36 | 13.3 | 2.1 | 0.2 |
ø3/16 | KQ2N05-99 | 38 | 13.3 | 3.4 | 0.4 |
ø1/4 | KQ2N07-99 | 39 | 13.3 | 4.6 | 1 |
ø3/8 | KQ2N11-99 | 49 | 15.6 | 7 | 2 |
ø1/2 | KQ2N13-99 | 51 | 17 | 9.5 | 3.5 |
Applicable Tubing: Inch Size
Connection Threads: UNF, NPT
Main part.
Usable fluids | Air, water | |
---|---|---|
Operating pressure range | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Specifications.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Metric-size materials.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Metric-size applicable tubing.
Body | C3604, PBT, PP |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Inch-size materials.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø1/8 ", ø5/32 ", ø3/16 " |
Inch-size applicable tubing.
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Codice componente
|
---|
KQ2N01-99 |
KQ2N04-99 |
KQ2N06-99 |
KQ2N07-99 |
KQ2N08-99 |
KQ2N10-99 |
KQ2N11-99 |
KQ2N12-99 |
KQ2N13-99 |
KQ2N16-99 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | D.E.1 tubo applicabile (φ) | Applicable Fitting Size (mm) | Applicable tube fitting size (inches) | |
---|---|---|---|---|---|---|---|
1.44 € | 10 | 26 giorni | - | - | 1/8 | ||
0.90 € | 10 |
Stesso giorno
Stock | 4 | 4 | - | ||
0.97 € | 10 |
Stesso giorno
Stock | 6 | 6 | - | ||
1.55 € | 10 | 26 giorni | - | - | 1/4 | ||
1.06 € | 10 |
Stesso giorno
Stock | 8 | 8 | - | ||
1.18 € | 5 | 4 giorni | - | 10 | - | ||
2.27 € | 10 | 26 giorni | - | - | 3/8 | ||
1.48 € | 5 | 3 giorni | - | 12 | - | ||
2.44 € | 10 | 26 giorni | - | - | 1/2 | ||
1.94 € | 5 |
Stesso giorno
Stock | - | 16 | - |
Loading...
Tipo | Tubo / Tappo | Tipo raccordo | Altri profili | Applicazione | Standard/Mini |
---|---|---|---|---|---|
Altri profili | Nipplo |
Configura
Stock
Proprietà di base
D.E.1 tubo applicabile(φ)
Applicable Fitting Size (mm)
Applicable tube fitting size (inches)
Tipo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali