Connecting sets X-Y, Aluminium (Codici componente - Download CAD)

Connecting sets X-Y, Aluminium
  • Sconto volumi elevati
With connecting sets GN 900.2 two adjustable slide units GN 900 can be combined to produce an X-Y axis configuration.
This combination is achieved with a clamping system which eliminates the use of any kind of fixing holes in the slide.
The stationary base of the second adjustable slide unit is clamped on to the slide of the first unit to give the X-Y configuration. The slides on both units together give the X-Y movement.
The small fixing plate serves for the 90° alignment and fine adjustment of the XY-axis configuration.
All parts required to make up a set are included.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
900.2-30-41
900.2-50-67
900.2-80-105
900.2-120-145
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Width b Length l1

71.10 €

1 Disponibile 7 giorni 3041

71.10 €

1 Disponibile 7 giorni 5067

91.38 €

1 Disponibile 7 giorni 80105

125.50 €

1 Disponibile 7 giorni 120145

Loading...

  1. 1

Supporto tecnico