Flat Knurled screws, Stainless Steel

Flat Knurled screws, Stainless Steel
  • In Offerta
  • Sconto volumi elevati
All Stainless Steel-Flat knurled screws DIN 653 are produced from one piece and threaded over its full length.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
653-M3-6-NI
653-M3-8-NI
653-M3-10-NI
653-M3-16-NI
653-M4-8-NI
653-M4-10-NI
653-M4-12-NI
653-M4-16-NI
653-M5-10-NI
653-M5-12-NI
653-M5-16-NI
653-M5-20-NI
653-M5-25-NI
653-M6-12-NI
653-M6-16-NI
653-M6-20-NI
653-M6-25-NI
653-M6-30-NI
653-M8-16-NI
653-M8-20-NI
653-M8-25-NI
653-M8-30-NI
653-M10-20-NI
653-M10-25-NI
653-M10-30-NI
653-M10-40-NI
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Material Diameter d1
(Ø)
Thread d1 Bore d3 Type Finish

2.48 €

1 Disponibile Stesso giorno

Stock

Aluminum63M 10-E, with threaded blind borePL, polished

2.68 €

1.42 €

1 Disponibile Stesso giorno

Stock

Aluminum63M 12-D, with threaded through borePL, polished

2.76 €

1 Disponibile 7 giorni Aluminum63-B 12C, with plain blind bore, Tol H7MT, matte surface (ground)

3.58 €

1 Disponibile 7 giorni Aluminum63M 10-D, with threaded through boreMT, matte surface (ground)

2.64 €

1 Disponibile 7 giorni Aluminum80M 12-E, with threaded blind boreMT, matte surface (ground)

2.68 €

1 Disponibile 7 giorni Aluminum63M 12-E, with threaded blind borePL, polished

2.94 €

1 Disponibile 3 giorni Aluminum80-B 12C, with plain blind bore, Tol H7MT, matte surface (ground)

3.02 €

1 Disponibile Stesso giorno

Stock

Aluminum80-B 16C, with plain blind bore, Tol H7MT, matte surface (ground)

3.14 €

1 Disponibile 7 giorni Aluminum80M 16-D, with threaded through boreMT, matte surface (ground)

3.38 €

1.79 €

1 Disponibile Stesso giorno

Stock

Aluminum80M 16-E, with threaded blind boreMT, matte surface (ground)

3.62 €

1.92 €

1 Disponibile Stesso giorno

Stock

Cast Iron32--A, without bore (unmachined)-

4.12 €

2.18 €

1 Disponibile Stesso giorno

Stock

Cast Iron32-B 6C, with plain blind bore, Tol H7-

4.96 €

2.63 €

1 Disponibile Stesso giorno

Stock

Cast Iron32M 6-E, with threaded blind bore-

4.42 €

1 Disponibile Stesso giorno

Stock

Cast Iron40-B 8C, with plain blind bore, Tol H7-

5.00 €

1 Disponibile 7 giorni Cast Iron40M 8-E, with threaded blind bore-

5.60 €

2.97 €

1 Disponibile Stesso giorno

Stock

Cast Iron50-B 10B, with plain through bore H7-

6.28 €

1 Disponibile 7 giorni Cast Iron50-B 8B, with plain through bore H7-

6.94 €

1 Disponibile 7 giorni Cast Iron50M 10-D, with threaded through bore-

6.96 €

3.69 €

1 Disponibile Stesso giorno

Stock

Cast Iron50M 8-E, with threaded blind bore-

7.56 €

4.01 €

1 Disponibile Stesso giorno

Stock

Cast Iron63-B 10B, with plain through bore H7-

8.40 €

4.45 €

1 Disponibile Stesso giorno

Stock

Cast Iron63-B 12B, with plain through bore H7-

9.42 €

4.99 €

1 Disponibile Stesso giorno

Stock

Cast Iron63M 10-D, with threaded through bore-

10.02 €

5.31 €

1 Disponibile Stesso giorno

Stock

Aluminum50M 10-E, with threaded blind boreMT, matte surface (ground)

13.48 €

7.14 €

1 Disponibile Stesso giorno

Stock

Aluminum50M 8-D, with threaded through boreMT, matte surface (ground)

13.30 €

7.05 €

1 Disponibile Stesso giorno

Stock

Aluminum50M 8-E, with threaded blind boreMT, matte surface (ground)

18.02 €

9.55 €

1 Disponibile Stesso giorno

Stock

Aluminum63-B 10C, with plain blind bore, Tol H7MT, matte surface (ground)

Loading...

  1. 1

Supporto tecnico