Heavy duty pneumatic lock-down toggle clamps (Codici componente - Download CAD)

Heavy duty pneumatic lock-down toggle clamps
  • Sconto volumi elevati
GN 863 Heavy duty pneumatic lock-down toggle clamps have been constructed in such a way as to make them easy to unmount: The bearing pins are axially fixed with circlips. This allows the clamping arm to be modified once it is dismantled, to suit any particular application.
To ensure an extended life of the mechanical parts as well as the air cylinder the operating pressure should not exceed 6 bar. In addition a lubrication control unit should be mounted in the air in-feed line.
GN 863 heavy duty pneumatic lock-down toggle clamps are also available as version M (magnetic piston). In conjunction with a proximity switch GN 896.3 the piston position is sensed and the generated signal can be used in sequence control systems.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
863-1000-EPV-M
863-2000-EPV-M
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Size

1,203.90 €

1 Disponibile 7 giorni 1000

1,355.86 €

1 Disponibile 7 giorni 2000

Loading...

  1. 1

Informazioni di base

Type EPV, Solid clamping arm Coding M, Magnetic piston

Supporto tecnico