Locking plungers, PUSH-PUSH locking mechanism

Locking plungers, PUSH-PUSH locking mechanism
  • In Offerta
  • Sconto volumi elevati
The indexing pin in the locking plungers GN 514 is moved via a so-called cardioid mechanism.

This mechanism means that the indexing pin is both extended and retracted alone by pressing the operating button (PUSH-PUSH locking mechanism).

Please note that the indexing pin cannot absorb any axial forces and that it retracts virtually by spring action; the indexing pin must therefore remain free and easy to move.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
514-6-A
514-6-AK
514-8-A
514-8-AK
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
D.E. punta d
(Ø)
Type

14.76 €

1 Disponibile Stesso giorno

Stock

6A, without lock nut

15.10 €

1 Disponibile Stesso giorno

Stock

6AK, with lock nut

25.86 €

1 Disponibile Stesso giorno

Stock

8A, without lock nut

26.48 €

1 Disponibile 7 giorni 8AK, with lock nut

Loading...

  1. 1

Supporto tecnico