Mounting plates, Aluminium

Mounting plates, Aluminium
  • Sconto volumi elevati
Mounting plates GN 900.4 type A are used for installing fixtures on the operator’s side. Type B is used for installing a rotary table GN 900.6.
The mounting plate can be simply clamped on to the slide and no additional drilled holes are required.
The small fixing plates serves as an additional fine adjustment of the mounting plate with the adjustable slide unit.
All parts required to make up a set are included.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
900.4-30-41-A
900.4-50-67-A
900.4-50-67-B
900.4-80-105-A
900.4-80-105-B
900.4-120-145-A
900.4-120-145-B
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Width b Length l1 Type

84.50 €

1 Disponibile 7 giorni 3041A, without retaining bores

84.50 €

1 Disponibile 7 giorni 5067A, without retaining bores

159.38 €

1 Disponibile 7 giorni 5067B, with retaining bores for rotary tables

111.82 €

1 Disponibile 7 giorni 80105A, without retaining bores

184.52 €

1 Disponibile 7 giorni 80105B, with retaining bores for rotary tables

166.08 €

1 Disponibile 7 giorni 120145A, without retaining bores

238.80 €

1 Disponibile 7 giorni 120145B, with retaining bores for rotary tables

Loading...

  1. 1

Supporto tecnico