Spring bolts, Steel / Plastic knob

Spring bolts, Steel / Plastic knob
  • In Offerta
  • Sconto volumi elevati
The plunger of the spring bolts GN 313 does not protrude in the inoperative position.
It can be operated manually or in Type D and DK mechanically (pneumatic cylinder, cam plate, etc.) when it will protrude only as long as it is operated.
Using the internal thread at identification 2 on the pressure side, special pressure bolts or a rod arrangement can be operated, for instance.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
313-5-A-1-ST
313-5-A-2-ST
313-5-AK-1-ST
313-5-AK-2-ST
313-5-D-1-ST
313-5-D-2-ST
313-5-DK-1-ST
313-5-DK-2-ST
313-6-A-1-ST
313-6-A-2-ST
313-6-AK-1-ST
313-6-AK-2-ST
313-6-D-1-ST
313-6-D-2-ST
313-6-DK-1-ST
313-6-DK-2-ST
313-8-A-1-ST
313-8-A-2-ST
313-8-AK-1-ST
313-8-AK-2-ST
313-8-D-1-ST
313-8-D-2-ST
313-8-DK-1-ST
313-8-DK-2-ST
313-10-A-1-ST
313-10-A-2-ST
313-10-AK-1-ST
313-10-AK-2-ST
313-10-D-1-ST
313-10-D-2-ST
313-10-DK-1-ST
313-10-DK-2-ST
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
D.E. punta d
(Ø)
Identification no. Type

10.62 €

1 Disponibile 3 giorni 51, Pin without internal threadA, without lock nut, with knob

10.62 €

1 Disponibile Stesso giorno

Stock

52, Pin with internal threadA, without lock nut, with knob

10.98 €

1 Disponibile 7 giorni 51, Pin without internal threadAK, with lock nut, with lifting knob

10.98 €

1 Disponibile Stesso giorno

Stock

52, Pin with internal threadAK, with lock nut, with lifting knob

9.38 €

1 Disponibile Stesso giorno

Stock

51, Pin without internal threadD, without lock nut, without knob

10.48 €

1 Disponibile Stesso giorno

Stock

52, Pin with internal threadD, without lock nut, without knob

9.72 €

1 Disponibile Stesso giorno

Stock

51, Pin without internal threadDK, with lock nut, without knob

10.82 €

1 Disponibile Stesso giorno

Stock

52, Pin with internal threadDK, with lock nut, without knob

11.10 €

1 Disponibile 7 giorni 61, Pin without internal threadA, without lock nut, with knob

12.00 €

1 Disponibile Stesso giorno

Stock

62, Pin with internal threadA, without lock nut, with knob

11.46 €

1 Disponibile 4 giorni 61, Pin without internal threadAK, with lock nut, with lifting knob

12.36 €

1 Disponibile Stesso giorno

Stock

62, Pin with internal threadAK, with lock nut, with lifting knob

9.92 €

1 Disponibile Stesso giorno

Stock

61, Pin without internal threadD, without lock nut, without knob

11.18 €

1 Disponibile Stesso giorno

Stock

62, Pin with internal threadD, without lock nut, without knob

10.28 €

1 Disponibile Stesso giorno

Stock

61, Pin without internal threadDK, with lock nut, without knob

11.52 €

1 Disponibile 7 giorni 62, Pin with internal threadDK, with lock nut, without knob

13.96 €

1 Disponibile 4 giorni 81, Pin without internal threadA, without lock nut, with knob

14.00 €

1 Disponibile Stesso giorno

Stock

82, Pin with internal threadA, without lock nut, with knob

14.58 €

1 Disponibile Stesso giorno

Stock

81, Pin without internal threadAK, with lock nut, with lifting knob

14.62 €

1 Disponibile Stesso giorno

Stock

82, Pin with internal threadAK, with lock nut, with lifting knob

10.90 €

1 Disponibile Stesso giorno

Stock

81, Pin without internal threadD, without lock nut, without knob

12.32 €

1 Disponibile Stesso giorno

Stock

82, Pin with internal threadD, without lock nut, without knob

11.52 €

1 Disponibile Stesso giorno

Stock

81, Pin without internal threadDK, with lock nut, without knob

12.96 €

1 Disponibile Stesso giorno

Stock

82, Pin with internal threadDK, with lock nut, without knob

16.16 €

1 Disponibile Stesso giorno

Stock

101, Pin without internal threadA, without lock nut, with knob

16.60 €

1 Disponibile Stesso giorno

Stock

102, Pin with internal threadA, without lock nut, with knob

17.36 €

1 Disponibile Stesso giorno

Stock

101, Pin without internal threadAK, with lock nut, with lifting knob

17.80 €

1 Disponibile Stesso giorno

Stock

102, Pin with internal threadAK, with lock nut, with lifting knob

14.16 €

1 Disponibile 7 giorni 101, Pin without internal threadD, without lock nut, without knob

14.68 €

1 Disponibile Stesso giorno

Stock

102, Pin with internal threadD, without lock nut, without knob

15.36 €

1 Disponibile Stesso giorno

Stock

101, Pin without internal threadDK, with lock nut, without knob

15.88 €

1 Disponibile Stesso giorno

Stock

102, Pin with internal threadDK, with lock nut, without knob

Loading...

  1. 1

Supporto tecnico