Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VNB Series external appearance
Fluid (Main Piping) | Water, oil, air, vacuum, etc. | ||
---|---|---|---|
Fluid Temperature | VNB□□□A, VNB□1□B VNB□1□C | *1: -5 to +60°C | |
VNB□0□B VNB□0□C | *1: -5 to +99℃ (Water, oil, etc. Air-operated type only) | ||
Ambient Temperature | *1 -5 to +50°C (60°C for air-operated type) | ||
Proof Pressure | 1.5 MPa | ||
Operating Pressure *4 | VNB□□1□ | Low vacuum to 0.5 MPa | |
VNB□□2□ VNB□□3□ VNB□□4□ | Low vacuum to 1 MPa | ||
External Pilot Air | Pressure | VNB□□1□ VNB□□4□ | 0.25 to 0.7 MPa |
VNB□□2□ VNB□□3□ | 0.1 + 0.25 ×; (operating pressure) to 0.25 + 0.25 ×; (operating pressure) MPa*3 | ||
Lubrication | Not required (if lubricating, use turbine oil class 1 ISO VG32 *2) | ||
Temperature | *1 -5 to +50°C (60°C for air-operated type) | ||
Mounting Orientation | *5 Unrestricted |
*1: No freezing.
*2: Do not lubricate if seal material is EPR.
*3: For low vacuums, keep the pilot pressure in the 0.125 to 0.275‑MPa range.
*4: The pressure differential between port 1 (A) and 2 (B) must not exceed the maximum operating pressure.
*5: However, if the external pilot is a solenoid type, SMC recommends mounting the pilot solenoid valve in an upward facing vertical or horizontal orientation.
VNB□01/4 JIS symbol
VNB□02 JIS symbol
VNB□03 JIS symbol
VNB□11/4 JIS symbol
*When using in vacuums, ensure flow direction is from port 1 (A) to port 2 (B).
Model | Piping Connection Port Diameter (Threaded) | Orifice Diameter ø[mm] | Flow Rate Characteristics | Weight (kg) | |||||
---|---|---|---|---|---|---|---|---|---|
Measured with Air | Measured with Water | ||||||||
C [dm3/(bar·sec)] | b | Cv | Kv | Conversion Cv | Air Operated Type | External Pilot Solenoid Type | |||
VNB1□□□-6A | 1/8 | 7 | 3.3 | 0.29 | 0.80 | 0.9 | 1.0 | 0.3 | 0.4 |
VNB1□□□-8A | 1/4 | 4.6 | 0.17 | 1.0 | 1.0 | 1.2 | |||
VNB1□□□-10A | 3/8 | 4.7 | 0.18 | 1.1 | 1.1 | 1.3 | |||
VNB2□4□-10A | 11 | 9.6 | 0.40 | 2.6 | 2.5 | 2.9 | 0.6 | 0.7 | |
VNB2□□□-10A | 15 | 17 | 0.32 | 4.0 | 3.9 | 4.5 | |||
VNB2□4□-15A | 1/2 | 11 | 9.6 | 0.40 | 2.6 | 2.7 | 3.1 | ||
VNB2□□□-15A | 15 | 19 | 0.24 | 4.8 | 5.0 | 5.8 | |||
VNB3□4□-20A | 3/4 | 14 | 18 | 0.42 | 5.4 | 5.0 | 5.8 | 0.9 | 1.0 |
VNB3□□□-20A | 20 | 35 | 0.13 | 7.4 | 9.6 | 11 |
Model | Piping Connection Port Diameter | Orifice Diameter ø[mm] | Flow Rate Characteristics | Weight (kg) | ||||
---|---|---|---|---|---|---|---|---|
Thread | *Flange | Measured with Air | Measured with Water | |||||
Effective Area (mm2) | Kv | Conversion Cv | Air Operated Type | External Pilot Solenoid Type | ||||
VNB4□4□-25A | 1 | - | 16 | 130 | 6.1 | 7.0 | 1.4 | 1.5 |
VNB4□□□-25A | 25 | 220 | 10.4 | 12 | ||||
VNB5□4□-32A | 1 1/4 | - | 22 | 210 | 9.8 | 11 | 2.5 | 2.6 |
VNB5□□□-32A | 32 | 320 | 15.6 | 18 | ||||
VNB5□4□-32F | - | 32 | 22 | 210 | 9.8 | 11 | 5.7 | 5.8 |
VNB5□□□-32F | 32 | 320 | 15.6 | 18 | ||||
VNB6□4□-40A | 1 1/2 | - | 28 | 330 | 16.4 | 19 | 4.1 | 4.2 |
VNB6□□□-40A | 40 | 500 | 24.2 | 28 | ||||
VNB6□4□-40F | - | 40 | 28 | 330 | 16.4 | 19 | 7.7 | 7.8 |
VNB6□□□-40F | 40 | 500 | 24.2 | 28 | ||||
VNB7□4□-50A | 2 | - | 33 | 520 | 25.1 | 29 | 6.3 | 6.4 |
VNB7□□□-50A | 50 | 770 | 37.2 | 43 | ||||
VNB7□4□-50F | - | 50 | 33 | 520 | 25.1 | 29 | 11.4 | 11.5 |
VNB7□□□-50F | 50 | 770 | 37.2 | 43 |
*The accompanying flange should be JIS B 2210 10K (ordinary) or its equivalent.
Piping Connection Port Diameter | 6 A to 25 A | 32 A to 50 A | ||
---|---|---|---|---|
Pilot Solenoid Valve*1 | SF4-□□□-23 SF4-□D-23-Q SF4-□DZ-23-Q | SF4-□□□1 SF4-□D1-Q SF4-□DZ1-Q | ||
Electrical Entry | Grommet, grommet terminal Conduit terminal DIN Terminal | Grommet, DIN terminal | ||
Coil Rated Voltage (V) | AC (50/60 Hz) | 100 V, 200 V, other (semi-standard) | ||
DC | 24 V, other (semi-standard) | |||
Allowable Voltage Fluctuation | -15 to +10% of rated voltage | |||
Temperature rise value | 35°C or less (when rated voltage is applied) | 50℃ or less (when rated voltage is applied) | ||
Apparent Power | AC | Inrush | 5.6 VA (50 Hz), 5.0 VA (60 Hz) | 12.7 VA (50 Hz), 10.7 VA (60 Hz) |
Holding | 3.4 VA (50 Hz), 2.3 VA (60 Hz) | 7.6 VA (50 Hz), 5.4 VA (60 Hz) | ||
Power Consumption | DC | 1.8 W (without indicator light), 2 W (with indicator light) | 4 W (without indicator light), 4.2 W (with indicator light) | |
Manual Operation | Non-locking push type Other (semi-standard) | Non-locking push type |
*1 See catalog for information on ordering pilot solenoid valves.
*2 The vacuum pilot type pilot solenoid valve is VO307V-□□□1.
*3 The vacuum pilot-operated CE compliant pilot solenoid valve is VO307V-□D/DZ1-Q.
VNB Series (N.C. type) diagram
VNB Series (N.O. type) diagram
*The C.O. type structure does not include return spring 6.
Number | Part Name | Material | Notes |
---|---|---|---|
1 | Body | *2 Bronze | Clear coating |
2 | Cover Assembly | Aluminum alloy | Platinum silver coated |
3*1 | Plate Assembly | Brass*2 | Seal material (NBR, FKM, EPR) |
*1: 4 | Valve Element | Stainless steel or brass *2 | Seal materials (NBR, FKM, EPR) |
5 | Piston Assembly | Aluminum alloy | - |
6 | Return Spring | Piano wire | - |
7 | Pilot Solenoid Valve | - | - |
*1 Parts 3 and 4 are for selection of valve composition.
*2 Body option S is stainless steel; L is aluminum.
For VNB□01/4□, □11/4□ (N.C. Type)
For Opening the Valve
For Closing the Valve
For VNB□02□, □12□ (N.O. Type)
VNB□03□ (C.O. Type)
(Units: mm)
Standard type (piping connection port diameter: 6A, 8A, 10A) dimensional drawing
*10 mm longer for EZ and TZ, and 17 mm longer for DZ.
(Units: mm)
Standard type (piping connection port diameter: 10A, 15A, 20A, 25A) dimensional drawing
*10 mm longer for EZ and TZ, and 17 mm longer for DZ.
(Units: mm)
Model | Main Port 1 (A), 2 (B) | A | B | C | D | E | F | G | H | I | J | K | L | M | N | P | Q | R | S | T | U |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VNB2□□□-10A | 3/8 | 63 | 42 | 28 | 14 | 72.5 | 80.5 | 75 | 80 | 84.5 | 124 | 125.5 | 144.5 | 52 | 26 | 4.5 | 24.3 | 2.3 | 25 | 34 | 55 |
VNB2□□□-15A | 1/2 | ||||||||||||||||||||
VNB3□□□-20A | 3/4 | 80 | 50 | 35 | 17.5 | 84 | 92 | 84 | 89 | 93.5 | 135.5 | 137 | 156 | 62 | 31 | 5.5 | 28.3 | 2.3 | 30 | 43 | 60.5 |
VNB4□□□-25A | 1 | 90 | 60 | 44 | 22 | 100 | 108 | 90 | 95 | 99.5 | 151.5 | 153 | 172 | 72 | 36 | 6.5 | 33.3 | 2.3 | 35 | 49 | 73 |
(Units: mm)
Vacuum pilot type (piping connection port diameter: 10A, 15A, 20A, 25A) dimensional drawing
(Units: mm)
Model | Main Port 1 (A), 2 (B) | A | B | C | D | E | F | G | H | I | J | K | L | M | N | P | Q | R | S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VNB2□□□V-10A | 3/8 | 63 | 42 | 28 | 14 | 72.5 | 80.5 | 72.2 | 95.3 | 121.1 | 162.5 | 52 | 26 | 4.5 | 24.3 | 2.3 | 25 | 34 | 55 |
VNB2□□□V-15A | 1/2 | ||||||||||||||||||
VNB3□□□V-20A | 3/4 | 80 | 50 | 35 | 17.5 | 84 | 92 | 77.2 | 100.3 | 132.6 | 174 | 62 | 31 | 5.5 | 28.3 | 2.3 | 30 | 43 | 60.5 |
VNB4□□□V-25A | 1 | 90 | 60 | 44 | 22 | 100 | 108 | 78.2 | 101.3 | 148.6 | 190 | 72 | 36 | 6.5 | 33.3 | 2.3 | 35 | 49 | 73 |
*See the SMC catalog for information other than that detailed above.
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Tipo di azionamento | Misura nominale flangia tubo | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Numero di solenoidi | Tensione | Materiali di tenuta | Opzione | Materiale corpo | Staffa | Funzioni | Conformità CE | Ingresso elettrico conduttore | Funzionamento manuale | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.73 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | |||
- | 64.63 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 61.73 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 64.58 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
61.73 € | 1 | 4 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 3/8 | Con pilota | - | 7 | -5~60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | |||
- | 64.63 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 61.73 € | 1 | 20 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 64.63 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
61.73 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | |||
- | 64.63 € | 1 | 11 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
61.73 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | |||
- | 64.63 € | 1 | 20 giorni | Funzionamento ad aria | Normalmente aperto | G | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 61.73 € | 1 | 25 giorni | Funzionamento ad aria | Normalmente aperto | NPT | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 61.73 € | 1 | 29 giorni | Funzionamento ad aria | Normalmente aperto | NPT | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 64.63 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | NPT | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 63.31 € | 1 | 20 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Alluminio | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 63.31 € | 1 | 25 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Alluminio | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 60.39 € | 1 | 11 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Alluminio | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 81.32 € | 1 | 20 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 81.32 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 81.32 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 81.32 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 81.32 € | 1 | 20 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
81.32 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | |||
- | 67.35 € | 1 | 25 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 70.27 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 67.35 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 70.27 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 67.35 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 70.27 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 67.37 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 67.35 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
70.27 € | 1 | 25 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | |||
- | 67.37 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 70.27 € | 1 | 25 giorni | Funzionamento ad aria | Normalmente aperto | G | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 86.97 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 86.97 € | 1 | 11 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 89.89 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Acciaio inox | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 86.97 € | 1 | 20 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 86.97 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 89.89 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Acciaio inox | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 86.97 € | 1 | 20 giorni | Funzionamento ad aria | Normalmente aperto | G | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 86.97 € | 1 | 11 giorni | Funzionamento ad aria | Normalmente aperto | NPT | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | FKM | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 63.90 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | EPR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 63.90 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | EPR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 66.82 € | 1 | 25 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | EPR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 63.90 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | EPR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 63.90 € | 1 | 20 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | EPR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 66.82 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | EPR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 83.52 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | EPR | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
83.52 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | EPR | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | |||
- | 83.52 € | 1 | 24 giorni | Funzionamento ad aria | Normalmente aperto | G | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | EPR | Tipo standard | Acciaio inox | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 61.73 € | 1 | 24 giorni | Funzionamento ad aria | [Altro] A doppia azione | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 64.63 € | 1 | 24 giorni | Funzionamento ad aria | [Altro] A doppia azione | [Rc (R)] Rc | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 61.73 € | 1 | 11 giorni | Funzionamento ad aria | [Altro] A doppia azione | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 64.63 € | 1 | 24 giorni | Funzionamento ad aria | [Altro] A doppia azione | [Rc (R)] Rc | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 61.73 € | 1 | 11 giorni | Funzionamento ad aria | [Altro] A doppia azione | [Rc (R)] Rc | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 64.65 € | 1 | 20 giorni | Funzionamento ad aria | [Altro] A doppia azione | [Rc (R)] Rc | 3/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
- | 61.73 € | 1 | 20 giorni | Funzionamento ad aria | [Altro] A doppia azione | G | 1/8 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
- | 61.73 € | 1 | 20 giorni | Funzionamento ad aria | [Altro] A doppia azione | G | 1/4 | Con pilota | - | 7 | -5~ 60 | - | - | NBR | Tipo standard | Bronzo | Assente | Assente | - | Assente | Senza blocco, a pressione |
Loading...
Liquido applicabile | Aria / Acqua / Vuoto / Olio / Gas | Ambiente d'esercizio | Standard | Applicazione | Elemento singolo |
---|
Configura
Stock
Proprietà di base
Tipo
A commutazione
Tipo di collegamento
Filettatura tubazione nominale
Tipo di azionamento
Misura nominale flangia tubo
Diam. orifizio(Ø)
Tensione
Materiali di tenuta
Opzione
Materiale corpo
Staffa
Funzioni
Conformità CE
Ingresso elettrico conduttore
Funzionamento manuale
Tipo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali