VFS1000, valvola con attacchi su corpo, sistema metrico

VFS1000, valvola con attacchi su corpo, sistema metrico
SMC Solenoid Valve.
[Features]
· Large valve capacity C: 1.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC

(i)Nota

  • Le immagini dei prodotti possono essere rappresentative. Fare riferimento al catalogo del produttore per i dettagli.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Metal Seal: Body Ported Type 5-Port Pilot Type VFS1000 Series Specifications

VFS1320-□D-01 external appearance

VFS1320-□D-01 external appearance

VFS1220-□E-01 external appearance

VFS1220-□E-01 external appearance

VFS1120-□G-01 external appearance

VFS1120-□G-01 external appearance

VFS1120-□G-01-F external appearance

VFS1120-□G-01-F external appearance

Valve Specifications Fluid Air
Maximum Operating Pressure 1.0 MPa
Minimum Operating Pressure 2 Position 0.1 MPa
3 Position 0.15 MPa
Guaranteed Proof Pressure 1.5 MPa
Ambient Temperature and Operating Fluid Temperature *1 -10 to 60°C
Lubrication *2 Not required
Pilot Valve – Manual Operation Non-locking push type (flush)
Impact Resistance / Vibration Resistance *3 150/50 m/s2
Enclosure *4 Dust-proof (IP50 equivalent)
Electrical Specifications Coil Rated Voltage 100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Coil Insulation Type *5 Class B or equivalent (130°C)
Apparent Power (Power Consumption) AC Starting 5.6 VA (50 Hz), 5.0 VA (60 Hz)
Holding 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Power Consumption 1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical Entry Grommet, grommet terminal
Conduit terminal, DIN terminal

*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.

Pilot Valve – Manual Operation Non-locking push type (extended), locking type (tool required), locking type (lever)
Coil Rated Voltage 110 to 120 V, 220 V, 240 V AC (50/60 Hz)
12 V, 100 V DC
Options *2: With light and surge voltage suppressor
Foot Bracket (with Screws) Mountable to AXT626-10A and VFS1120 (single) only

*The grommet type is equipped with a surge voltage suppressor (lead wire body ported type), but no light.

Model

Configuration Model Piping connection port diameter Flow Rate Characteristics *1: Maximum Operating Frequency
CPM
*2: Response Time
ms
*3: Weight
kg
1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → R1/R2)
C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv
2 Position Single VFS1120 VFS1130 1/8 1.7 0.22 0.38 1.8 0.19 0.40 1,200 15 or less 0.18
Double VFS1220 VFS1230 1/8 1.7 0.22 0.39 1.8 0.19 0.40 1,200 13 or less 0.26
3 Position Closed
Center
VFS1320 VFS1330 1/8 1.6 0.20 0.37 1.8 0.20 0.41 600 20 or less 0.27
Exhaust
Center
VFS1420 VFS1430 1/8 1.7 0.18 0.38 1.9 0.19 0.44 600 20 or less 0.27
Pressure
Center
VFS1520 VFS1530 1/8 1.7 0.24 0.40 1.6 0.18 0.37 600 20 or less 0.27

*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: Based on JIS B 8419:2010. (Value with supply pressure at 0.5 MPa)
*3: Value for grommet type.
*4: *1 and *2 assume controlled clean air.

Product Drawing

2-position single / grommet, grommet terminal, conduit terminal, DIN terminal

 

(Unit: mm)

 

Grommet: VFS1120-□G dimensional drawing

Grommet: VFS1120-□G dimensional drawing

 

(Unit: mm)

 

With foot type bracket (F) part number: AXT626-10A dimensional drawing

With foot type bracket (F) part number: AXT626-10A dimensional drawing

 

(Unit: mm)

 

Grommet terminal: VFS1120-□E, EZ dimensional drawing

Grommet terminal: VFS1120-□E, EZ dimensional drawing

 

(Unit: mm)

 

Conduit terminal: VFS1120-□T, TZ dimensional drawing

Conduit terminal: VFS1120-□T, TZ dimensional drawing

Product Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

Number Part name Material
1 Body Die-cast aluminum
2 Spool/Sleeve Stainless steel
3 End Plate Resin
4 Piston Resin
5 Return Spring Stainless steel
6 Pilot Valve Assembly -
7 Detent Assembly -

*See p. 887 in the SMC catalog for details on ordering pilot valve assemblies.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Codice componente
AXT626-10A
SF4-1D-21
SF4-1DO-21
SF4-3D-21
SF4-3DB-21
SF4-3Y-21
SF4-3YOB-22
SF4-4DZC-21
SF4-4Y-21
SF4-4YO-21
SF4-4YOB-22
SF4-5D-21
SF4-5D-22
SF4-5DB-21
SF4-5DO-21
SF4-5DOB-21
SF4-5DOB-22
SF4-5G-22
SF4-5Y-21
SF4-5Y-22
SF4-5YB-21
SF4-5YOB-22
SF4-6GB-21
VFS1120-1D-01-F-Q
VFS1120-1D-01-Q
VFS1120-1D-01F-Q
VFS1120-1DO-01F-Q
VFS1120-1DZ-01-Q
VFS1120-2D-01F-Q
VFS1120-3D-01-Q
VFS1120-3D-01T-Q
VFS1120-3DB-01F-Q
VFS1120-3DB-01T-Q
VFS1120-3DZ-01F-Q
VFS1120-3YO-01F-Q
VFS1120-4D-01F-Q
VFS1120-4DB-01F-Q
VFS1120-4DZ-01F-Q
VFS1120-4DZC-01F-Q
VFS1120-4Y-01-Q
VFS1120-4YO-01F-Q
VFS1120-5D-01-Q
VFS1120-5D-01F-Q
VFS1120-5DA-01F-Q
VFS1120-5DB-01F-Q
VFS1120-5DC-01-Q
VFS1120-5DO-01-Q
VFS1120-5DO-01F-Q
VFS1120-5DOB-01F-Q
VFS1120-5DOZ-01F-Q
VFS1120-5DZ-01-Q
VFS1120-5DZ-01F-Q
VFS1120-5DZ-01N-Q
VFS1120-5DZ-01T-Q
VFS1120-5DZA-01F-Q
VFS1120-5DZB-01-Q
VFS1120-5DZB-01F-Q
VFS1120-5DZC-01F-Q
VFS1120-5G-01-Q
VFS1120-5GB-01F-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Conformità CE Tipo corpo Opzione Related component type Applications

2.65 €

1 26 giorni Componenti correlati------------------------Con staffa con base-

45.40 €

1 98 giorni Componenti correlati-------100 V AC----------Terminale DINNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□20

44.81 €

1 98 giorni Componenti correlati-------100 V AC----------Terminale DIN senza connettoreNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□20

44.37 €

1 98 giorni Componenti correlati-------110–120V AC----------Terminale DINNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□20

44.47 €

1 98 giorni Componenti correlati-------110–120V AC----------Terminale DINBloccabile (con utensile)Assente---Assieme valvola pilotaPer VFS1□20

44.69 €

1 26 giorni Componenti correlati-------110–120V AC----------Terminale DIN standard DIN43650BNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□20

43.95 €

1 98 giorni Componenti correlati-------110–120V AC----------Terminale DIN DIN43650B, connettore non inclusoBloccabile (con utensile)Assente---Assieme valvola pilotaPer VFS1□30

50.85 €

1 98 giorni Componenti correlati-------220 V AC----------Terminale DINTipo bloccabile (leva)Con spia e circuito di protezione---Assieme valvola pilotaPer VFS1□20

44.69 €

1 26 giorni Componenti correlati-------220 V AC----------Terminale DIN standard DIN43650BNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□20

44.53 €

1 98 giorni Componenti correlati-------220 V AC----------Terminale DIN DIN43650B, connettore non inclusoNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□20

44.76 €

1 98 giorni Componenti correlati-------220 V AC----------Terminale DIN DIN43650B, connettore non inclusoBloccabile (con utensile)Assente---Assieme valvola pilotaPer VFS1□30

44.69 €

1 98 giorni Componenti correlati-------24 V DC----------Terminale DINNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□20

44.69 €

1 98 giorni Componenti correlati-------24 V DC----------Terminale DINNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□30

41.90 €

1 98 giorni Componenti correlati-------24 V DC----------Terminale DINBloccabile (con utensile)Assente---Assieme valvola pilotaPer VFS1□20

43.77 €

1 26 giorni Componenti correlati-------24 V DC----------Terminale DIN senza connettoreNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□20

44.94 €

1 98 giorni Componenti correlati-------24 V DC----------Terminale DIN senza connettoreBloccabile (con utensile)Assente---Assieme valvola pilotaPer VFS1□20

44.94 €

1 98 giorni Componenti correlati-------24 V DC----------Terminale DIN senza connettoreBloccabile (con utensile)Assente---Assieme valvola pilotaPer VFS1□30

32.03 €

1 98 giorni Componenti correlati-------24 V DC----------Anello di tenutaNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□30

44.69 €

1 26 giorni Componenti correlati-------24 V DC----------Terminale DIN standard DIN43650BNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□20

44.69 €

1 98 giorni Componenti correlati-------24 V DC----------Terminale DIN standard DIN43650BNon bloccabile a pressione (a filo)Assente---Assieme valvola pilotaPer VFS1□30

42.77 €

1 98 giorni Componenti correlati-------24 V DC----------Terminale DIN standard DIN43650BBloccabile (con utensile)Assente---Assieme valvola pilotaPer VFS1□20

44.76 €

1 39 giorni Componenti correlati-------24 V DC----------Terminale DIN DIN43650B, connettore non inclusoBloccabile (con utensile)Assente---Assieme valvola pilotaPer VFS1□30

31.97 €

1 98 giorni Componenti correlati-------12 V DC----------Anello di tenutaBloccabile (con utensile)Assente---Assieme valvola pilotaPer VFS1□20

123.60 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)100 V AC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)AssenteScarico pilota individualeCon staffa con base--

121.71 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)100 V AC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.71 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)100 V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.65 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)100 V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DIN senza connettoreNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

127.31 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)100 V AC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)Con spia e circuito di protezioneScarico pilota individualeAssente--

121.71 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)200 V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.71 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)110–120V AC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.71 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoSenza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)110–120V ACNPTF1/880 o inf.Collegamento direttoStelo pilota0.38Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)AssenteProdotto con conformità CEScarico pilota individualeAssente--

121.71 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)110–120V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DINBloccabile (con utensile)AssenteScarico pilota individualeAssente--

121.69 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)110–120V ACNPTF1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DINBloccabile (con utensile)AssenteScarico pilota individualeAssente--

127.32 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)110–120V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)Con spia e circuito di protezioneScarico pilota individualeAssente--

121.65 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)110–120V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DIN43650B standard senza connettore DINNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.71 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)220 V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.69 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)220 V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DINBloccabile (con utensile)AssenteScarico pilota individualeAssente--

127.32 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)220 V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)Con spia e circuito di protezioneScarico pilota individualeAssente--

127.31 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)220 V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DINTipo bloccabile (leva)Con spia e circuito di protezioneScarico pilota individualeAssente--

121.65 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)220 V AC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DIN standard DIN43650BNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.65 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)220 V ACG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DIN43650B standard senza connettore DINNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.58 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.71 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.69 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINSenza blocco, a pressione (tipo esteso)AssenteScarico pilota individualeAssente--

121.71 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DINBloccabile (con utensile)AssenteScarico pilota individualeAssente--

121.69 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DINTipo bloccabile (leva)AssenteScarico pilota individualeAssente--

121.65 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DIN senza connettoreNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.65 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DIN senza connettoreNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

121.65 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DIN senza connettoreBloccabile (con utensile)AssenteScarico pilota individualeAssente--

127.27 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DIN senza connettoreNon bloccabile a pressione (a filo)Con spia e circuito di protezioneScarico pilota individualeAssente--

127.31 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)Con spia e circuito di protezioneScarico pilota individualeAssente--

127.31 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)Con spia e circuito di protezioneScarico pilota individualeAssente--

127.32 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCNPT1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)Con spia e circuito di protezioneScarico pilota individualeAssente--

127.32 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCNPTF1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)Con spia e circuito di protezioneScarico pilota individualeAssente--

127.32 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINSenza blocco, a pressione (tipo esteso)Con spia e circuito di protezioneScarico pilota individualeAssente--

127.32 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DINBloccabile (con utensile)Con spia e circuito di protezioneScarico pilota individualeAssente--

127.32 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DINBloccabile (con utensile)Con spia e circuito di protezioneScarico pilota individualeAssente--

127.31 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DINTipo bloccabile (leva)Con spia e circuito di protezioneScarico pilota individualeAssente--

112.08 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc1/880 o inf.Collegamento direttoStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioAnello di tenutaNon bloccabile a pressione (a filo)AssenteScarico pilota individualeAssente--

112.08 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCG1/880 o inf.Collegamento direttoStelo pilota0.38Standard0.1–1.0CircuitoBloccoAnello di tenutaBloccabile (con utensile)AssenteScarico pilota individualeAssente--

Loading...

Recensioni dei clienti

Siamo in cerca di stelle!
Comunicaci cosa ne pensi

Supporto tecnico