Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
CCES |
CCINA |
CCPNP RN |
CCPR RN |
CCPZ MIL |
CCPZ RN |
CCPZP |
CCSPZP |
CCTP 10 |
CCTP 16 |
CCVPP |
CGD 10 C |
CGD 16 C |
CGD 25 C |
CGD 35 C |
CIPZ D |
CITP D |
CIVES |
CIVTP D |
CJPZ Y |
CJST |
CPES |
CQES |
CYD 35 C |
CYD 50 C |
CYD 70 C |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Part names | Application | Details | Note | |
---|---|---|---|---|---|---|---|---|---|
153.10 € | 1 | Disponibile | 6 giorni | 10 | Extraction Tool | For 10A contact | - | For pulling from contact inserts | |
107.35 € | 1 | Disponibile | 6 giorni | 10 | Insertion tool | For ~ 0.75 mm² crimp contact | - | For insertion into contact insert | |
123.06 € | 1 | Disponibile | 6 giorni | 10 | Go/no go inspection gauge | For closure inspection of crimped part | - | Tool for periodic inspection to determine if crimp tool conforms to standards | |
126.68 € | 1 | Disponibile | 6 giorni | 10 | Replacement chip | For CCES extraction tools | - | - | |
1,747.02 € | 1 | 6 giorni | 10 | Manual crimping tool | For 10A, 16A | Daniel Corporation AF8 model | Turret sold separately | ||
2,890.26 € | 1 | 6 giorni | 10 | Manual crimping tool | For 10A, 16A, 40A contact | Rennsteig model | Turret included | ||
8,579.48 € | 1 | 6 giorni | 10 | Pneumatic semi-automatic crimp tool | For 10A,16A contact | DANIELS's WA27F model | Turret sold separately | ||
767.66 € | 1 | 6 giorni | 10 | Stand for CCPZP | - | - | - | ||
605.41 € | 1 | 6 giorni | 10 | Turret head (locater) | For 10A contact (CDF, CDM series) | - | - | ||
605.41 € | 1 | 6 giorni | 10 | Turret head (locater) | For 16A contact (CCF, CCM Series) | - | - | ||
661.83 € | 1 | 6 giorni | 10 | Foot valve for air | - | - | - | ||
133.13 € | 1 | Disponibile | 6 giorni | 10 | Crimp die | For contacts with cross sectional area of 10 mm² (AWG 8 to 7) | - | - | |
133.84 € | 1 | Disponibile | 6 giorni | 10 | Crimp die | For cross sectional area 16 mm² (AWG6 to 5) contacts | - | - | |
135.15 € | 1 | Disponibile | 6 giorni | 10 | Crimp die | For cross sectional area 25 mm² (AWG4 to 3) contacts | - | - | |
133.83 € | 1 | Disponibile | 6 giorni | 10 | Crimp die | For contacts with cross sectional Area 35 mm² (AWG 2) | - | - | |
1,790.86 € | 1 | 6 giorni | 10 | Manual crimping tool | Crimp tool for CI contact | Daniel Corporation AFM8 model | Turret sold separately | ||
333.00 € | 1 | Disponibile | 6 giorni | 10 | Turret head (locater) | For CI contact (CIFD, CIMD series) | - | - | |
59.80 € | 1 | Disponibile | 6 giorni | 10 | Insertion/Extraction tool | For 5A D-SUB contact (CIVFD, CIVMD series) | - | - | |
394.65 € | 1 | Disponibile | 6 giorni | 10 | Turret head (locater) | For 5A D-SUB contact (CIVFD, CIVMD series) | - | - | |
2,907.37 € | 1 | 6 giorni | 10 | Manual crimping tool | RJ45 CJ series, crimp tool for male (plug) insert | Yamaichi Y-contTool-11 model | Includes insertion tool for inserts | ||
83.98 € | 1 | Disponibile | 6 giorni | 10 | Shield cable stripper | Y-ContTool-20 cable stripper | - | Peeling of the sheath and exposing the wire can be done in one operation | |
176.95 € | 1 | Disponibile | 6 giorni | 10 | Connector disconnection tool | For size "104.27" hood, housing | Includes 2 levers, 4 pegs | - | |
121.95 € | 1 | Disponibile | 6 giorni | 10 | Extraction Tool | For 16 A contact | - | For pulling from contact inserts | |
152.19 € | 1 | Disponibile | 6 giorni | 10 | Crimp die | For cross sectional area 25 mm² (AWG4), 35 mm² (AWG2) CY contacts | - | - | |
152.04 € | 1 | Disponibile | 6 giorni | 10 | Crimp die | For cross sectional area 50 mm² (AWG1) CY contacts | - | - | |
152.04 € | 1 | Disponibile | 6 giorni | 10 | Crimp die | For cross sectional area 70 mm² (AWG2/0) CY contacts | - | - |
Loading...
Configura
Proprietà di base
Part names
Application
Details
Filtrare per giorni di spedizione standard
Attributi opzionali