Attacco per bussola

Attacco per bussola
  • Sconto volumi elevati
Socket holder that can store socket wrench sockets.
[Features]
· Neatly arranges sockets and joints.
· Impact socket can retain the status with pin and O-ring attached.
· Made only of rust-resistant stainless steel.
· It has elasticity due to the bending process and does not easily come off.
· Can be hung on a wall or fixed to a desk as it comes with screw holes.
· Impact socket pin can be inserted in any direction.
[Applications]
· Optimal for the containment and storage of sockets and attachments.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
SH206
SH210
SH212
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Overall length (L dimension)
(mm)
Mass
(g)
Number of Socket Holders

8.59 €

1 Disponibile 10 giorni 150266

11.50 €

1 Disponibile 10 giorni 2104010

13.26 €

1 10 giorni 2104812

Loading...

  1. 1

Informazioni di base

Single Product/Set Classification Articolo singolo altro Insertion Angle (Shaft measurement when electric drill) (mm) 6.35 Insertion Angle (Shaft measurement when electric drill) (Inch) 1/4

Supporto tecnico