Lama per sega circolare per legno

Lama per sega circolare per legno
  • Sconto volumi elevati
[Features]
· It has been polished twice, providing a clean sectional surface.
[Applications]
· Best suited for cutting laminated wood, natural wood, decorative board, excelsior cement board, general wood, printed plywood, plastic plywood, plasterboard, and plastic building material.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TM-16540N
TM-16552N
TM-16572N
TM-19040N
TM-19052N
TM-19072N
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Outer Diameter
(mm)
Number of flutes
(P)
Details Type Max. Rotational Speed
(rpm)
Trusco Code Cutting Capacity (Wood Plywood)
(mm)
Application Mass
(g)

23.58 €

1 Disponibile 6 giorni 16540Staggered tooth6000400-458257Best suited for cutting laminated wood, natural wood, decorative board, excelsior cement board, general wood, printed plywood, plastic plywood, plasterboard, plastic building material, and for temporary frame, and for lengthwise and crosswise rough cut160

40.51 €

1 Disponibile 6 giorni 16552Double-edged (for professional improvements)6000400-460457Best suited for cutting laminated wood, natural wood, decorative board, excelsior cement board, general wood, printed plywood, plastic plywood, plasterboard, plastic building material, and for temporary frame, and for lengthwise and crosswise cut160

59.52 €

1 Disponibile 6 giorni 16572Double-edged (for finish and miter cutting)6000400-462157Best suited for cutting laminated wood, natural wood, decorative board, excelsior cement board, general wood, printed plywood, plastic plywood, plasterboard, plastic building material, and for finish and closure cut, and for fine finishing of crosswise cut160

23.93 €

1 Disponibile 6 giorni 19040Staggered tooth5500400-459168Best suited for cutting laminated wood, natural wood, decorative board, excelsior cement board, general wood, printed plywood, plastic plywood, plasterboard, plastic building material, and for temporary frame, and for lengthwise and crosswise rough cut200

40.88 €

1 Disponibile 6 giorni 19052Double-edged (for professional improvements)5500400-461268Best suited for cutting laminated wood, natural wood, decorative board, excelsior cement board, general wood, printed plywood, plastic plywood, plasterboard, plastic building material, and for construction, and for lengthwise and crosswise cut200

59.88 €

1 Disponibile 6 giorni 19072Double-edged (for finish and miter cutting)5500400-463968Best suited for cutting laminated wood, natural wood, decorative board, excelsior cement board, general wood, printed plywood, plastic plywood, plasterboard, plastic building material, and for finish and closure cut, and for fine finishing of crosswise cut200

Loading...

  1. 1

Informazioni di base

work material Legno Chip Carburo Blade thickness(mm) 1.6
Hole Diameter(mm) 20 Material (base metal) High Carbon Steel

Recensioni dei clienti

Siamo in cerca di stelle!
Comunicaci cosa ne pensi

Supporto tecnico