Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
A-5356WY-1-5 |
A-5356WY-1.2-5 |
A-5356WY-1.6-5 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Wire Diameter (mm) | |
---|---|---|---|---|---|
140.04 € | 1 | 9 giorni | 1 | ||
126.56 € | 1 | 10 giorni | 1.2 | ||
116.95 € | 1 | 10 giorni | 1.6 |
Loading...
Product Type | Filo per saldatura | JIS Standard | Z3232 A5356 WY | AWS Standard | A5.10 ER5356 |
---|---|---|---|---|---|
Amount Of Content | 1 winding (5 kg) | Mass(g) | 5000 | Application and Usage Characteristic | Al-Mg based material with normal composition of 5.0% Mg. Most widely used welding material, with good weldability, in which the mechanical properties are improved by adding Ti. Suitable for welding Al-Mg based alloys (such as A5052), Al-Mg-Si based alloys (such as A6061), and Al-Zn-Mg based alloys (such as A7N01), and used for two-wheelers and cars. Slightly lower in strength compared to A5183. |
Chemical Composition of Deposited Metal Mn(%) | 0.14 | Chemical Composition of Deposited Metal Mg(%) | 5.0 | Chemical Composition of Deposited Metal Cr(%) | 0.12 |
Ti(%) | 0.11 | Identification Color, Rod End Color | - | Example of Weld Metal Mechanical Properties 0.2% Proof Stress MPa | 140 |
Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa | 285 | Shield Gas | Ar | Base material | A5083P-0 |
Configura
Proprietà di base
Wire Diameter(mm)
Tipo
Filtrare per giorni di spedizione standard
Attributi opzionali