Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
DW-H800-1.6-20
Product Type | Filo per saldatura | Wire Diameter(mm) | 1.6 | JIS Standard | Z3326 YF3B-C-800 |
---|---|---|---|---|---|
Amount Of Content | 1 winding (20 kg) | Mass(g) | 20000 | Application and Usage Characteristic | Suitable for severe wear from dirt and sand. It is fragile, so only use it for parts that are not subject to large impacts. Not suitable for excessive multi-layering. |
Chemical Composition of Deposited Metal B(%) | 0.54 | Chemical Composition of Deposited Metal C(%) | 1.01 | Chemical Composition of Deposited Metal Si(%) | 0.76 |
Chemical Composition of Deposited Metal Mn(%) | 2.00 | Chemical Composition of Deposited Metal Cr(%) | 3.87 | Chemical Composition of Deposited Metal Mo(%) | - |
Chemical Composition of Deposited Metal, Other | W:1.88 | Example of Weld Metal Hardness (Vickers Hardness) Welded State | 817 | Example of Weld Metal Hardness (Vickers Hardness) After Heat Treatment | 612 600℃×2h |
Recommended preheating temperature and temperature between paths | 250 °C or More | Shield Gas | CO2 |
Configura
Proprietà di base
Tipo
Filtrare per giorni di spedizione standard
Attributi opzionali