Codice articolo del costruttore: CD4
Marca: LOBTEX
Prezzo: 229.98 €
Tempi di consegna: 6 giorni
Outer Diameter: 98 mm
Hole Diameter: 15 mm
Details Type: For Rough to Moderate Finish / Top Grade Type
Mass: 280 g
JAN Code: 4963202-017176
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
CD4
Codice componente
|
---|
CD4 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Outer Diameter (mm) | Hole Diameter (mm) | Details Type | Mass (g) | JAN Code | Applicable Work Material | Features 1 | |
---|---|---|---|---|---|---|---|---|---|---|---|
229.98 € | 1 | 6 giorni | 98 | 15 | For Rough to Moderate Finish / Top Grade Type | 280 | 4963202-017176 | Plain concrete, U-shaped groove, Hume pipes, Marble (including artificial), Red bricks, Fireproof bricks (soft), Polished color plates, Alumina concrete bricks, Mortar, Blocks, Bush hammered granite blocks, Natural cobblestone gravel paint, Interlocking, Tile, Asphalt road surfaces, Concrete road surfaces | High class product having excellent balance of sharpness and life. Used for stone, concrete block, fire-resistant brick. Use it for rough and medium finish. |
Loading...
Product Type | Tagliavetro a diamante | Wheel Type | Tipo segmentato | Specifications | A secco |
---|---|---|---|---|---|
Application | Per calcestruzzo, malta / Materiale pietra / Piastrella | Blade thickness(mm) | 4.5 |
Si trova sulla pagina di Mola a doppia tazza per fresa diamantata (a secco), il codice articolo è il seguente: CD4.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CD4.
Configura
Proprietà di base
Tipo
Outer Diameter(mm)
Hole Diameter(mm)
Details Type
Mass(g)
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
CDE4 |
CDP4 |
CDP5 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Outer Diameter (mm) | Hole Diameter (mm) | Details Type | Mass (g) | JAN Code | Applicable Work Material | Features 1 |
---|---|---|---|---|---|---|---|---|---|---|---|
108.96 € | 1 | Disponibile | 6 giorni | 98 | 15 | For Rough to Moderate Finish / Standard Type | 260 | 4963202-044080 | - | A new type with excellent cost performance. For chamfering of concrete, block, brick, mortar, slate, stone, etc., and for grinding processing. | |
182.06 € | 1 | 6 giorni | 98 | 15 | For Rough to Moderate Finish / Generic and Long-Lasting Type | 280 | 4963202-021913 | Plain concrete, U-shaped groove, Hume pipes, Marble (including artificial), Red bricks, Fireproof bricks (soft), Polished color plates, Alumina concrete bricks, Mortar, Blocks, Bush hammered granite blocks, Natural cobblestone gravel paint, Interlocking, Tile, Asphalt road surfaces, Concrete road surfaces | General purpose, lifespan focus type optimal for general building materials. For concrete, blocks, brick, mortar, slate, artificial stone, etc. Please use for rough finishing. | ||
287.50 € | 1 | 6 giorni | 125 | 22 | For Rough to Moderate Finish / Generic and Long-Lasting Type | 430 | 4963202-021999 | Plain concrete, U-shaped groove, Hume pipes, Marble (including artificial), Red bricks, Fireproof bricks (soft), Polished color plates, Alumina concrete bricks, Mortar, Blocks, Bush hammered granite blocks, Natural cobblestone gravel paint, Interlocking, Tile, Asphalt road surfaces, Concrete road surfaces | General purpose, lifespan focus type optimal for general building materials. For concrete, blocks, brick, mortar, slate, artificial stone, etc. Please use for rough finishing. |