Piastra di centraggio SUKEITA allentata

Piastra di centraggio SUKEITA allentata
[Features]
· Can be used with great convenience for the centering of all lathes, planing boards, milling machines, shaper presses, and drilling machines when placed underneath various cutting bits, jigs, and other items.
· It can also be used for thickness adjustment.
[Applications]
· For centering work.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
SKE-BARA-02
SKE-BARA-03
SKE-BARA-05
SKE-BARA-10
SKE-BARA-15
SKE-BARA-20
SKE-BARA-30
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Trusco Code Mass
(g)
Thickness
(mm)
Number Contained In A Packet

6.41 €

1 6 giorni 768-1593100.21 pc.

6.41 €

1 6 giorni 768-1607100.31 pc.

6.41 €

1 6 giorni 768-1615100.51 pc.

6.50 €

1 6 giorni 768-16232011 pc.

6.60 €

1 7 giorni 768-1631301.51 pc.

6.68 €

1 8 giorni 768-16404021 pc.

6.85 €

1 6 giorni 768-16586031 pc.

Loading...

  1. 1

Informazioni di base

Product Category Attacchi/Accessori Length(mm) 120 Features · Can be used with great convenience for the centering of all lathes, planing boards, milling machines, shaper presses, and drilling machines when placed underneath various cutting bits, jigs, and other items. · Can also be used for thickness adjustment.
Application For centering work Width(mm) 20 Number Contained In A Packet 1 pc.

Supporto tecnico