[Features] · Single function type with wrench. · Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use. [Applications] · For assembly and mass production. [Product Specifications] · Torque Precision ±3% · Load Direction: Right · JAN code: 4571141278154 · Trusco code: 821-9400 · Mass: 1.8 kg
(i)Nota
The torque set is provided free of charge when purchasing new products. To change the torque value, a separate torque wrench tester is required.
Codice componente
Qui sono indicati i codici componente correlati al prodotto ricercato
Specifiche e dimensioni di alcuni componenti potrebbero non essere illustrate in modo esauriente. Per i dettagli esatti, consultare i
cataloghi dei produttori
.