Telecamera Invenio 5SCIII set

Telecamera Invenio 5SCIII set
Modern user interface DeltaPix InSight has a modern and intuitive user interface based on the ribbon band style known from Microsoft Office 2010/2016. Functionality has been grouped logically, and the program is easy to use. DeltaPix InSight is a modular software allowing the operator to purchase modules as needed making DeltaPix InSight very efficient and affordable. Calibration Each optical device, objective, and camera can be calibrated individually. In this way, several microscopes and other optical systems can be managed by the same software installation. Calibrations can be private or shared among all users of the computer. Measurement and Annotation Measurement and annotation are important part of any quality control process. Obtain precise reproducible results through a variety of features found in DeltaPix InSight:
Ruler Ellipse Protractor Three-point circle
Circle center distance Point-to-line distance
Reporting.
Measurement results and images can easily be exported to a Microsoft Excel spreadsheet. This allows further data processing in a flexible way. Furthermore, the report can be automatically converted to a PDF report. The reporting does not require the installation of Microsoft Excel or a PDF writer. Measurement data from multiple object measurements can be appended into one flat comma-separated file for statistical use.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

63AAA355

Codice componente
63AAA355
Codice componenteRelativo a
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?

2,430.26 €

1 60 giorni

Loading...

  1. 1

Informazioni di base

Set Configuration Set includes:
63AAA058 - Invenio 5SCIII camera, including Insight LE
software on 8GB USB stick and USB3 cable
63AAA067 - 0.5x camera adapter with C-mount for MF/MF-U microscope
Additional Spec Set consists of Invenio USB camera and 0.5X C-mount adapter for MF/MF-U microscopes

Si trova sulla pagina di Telecamera Invenio 5SCIII set, il codice articolo è il seguente: 63AAA355.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 63AAA355.

Supporto tecnico