STRAIGHT EJECTOR PINS
Straight Ejector Pins
Category | Type | |||||
---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
|||
Material | Head Thickness (T) |
Shaft Diameter (P) Tolerance |
Part Number | Part Number | Part Number | Part Number |
![]() |
4mm (T4) |
0 -0.002 |
- | EPV-L | EPV-G | EPVB |
0 -0.005 |
EPH | EPH-L | EPH-G | EPHB | ||
-0.01 -0.02 |
EPHE-B | EPHE-L | EPHE-G | EPHBE | ||
4mm (T4)Small Diameter |
0 -0.005 |
- | EPY-L | EPY-G | EPYB | |
6·8mm (JIS) |
0 -0.005 |
EPHJ | EPHJ-L | EPHJ-G | EPHJB | |
-0.01 -0.02 |
EPHJE | EPHJE-L | EPHJE-G | EPHJBE | ||
![]() |
4mm (T4) |
0 -0.005 |
- | - | - | C-EPHB |
-0.01 -0.02 |
- | - | - | C-EPHBE | ||
4mm (T4)Small Diameter |
0 -0.005 |
- | - | - | C-EPYB | |
6·8mm (JIS) |
0 -0.005 |
- | - | - | C-EPHJB | |
-0.01 -0.02 |
- | - | - | C-EPHJBE | ||
![]() |
4mm (T4) |
0 -0.005 |
EPDS | EPDS-L | EPDGS | EPDBS |
-0.01 -0.02 |
EPD | EPD-L | EPDG | EPDB | ||
![]() |
4mm (T4) |
*Representative tolerance -0.01 -0.02 |
EPN | EPN-L | EPNG | EPNB |
6·8mm (JIS) |
EPJ | EPJ-L | EPJG | EPJB | ||
![]() |
4·6·8mm (JIS) |
*Representative tolerance -0.01 -0.02 |
EPAJ | EPAJ-L | EPAJG | EPAJB |
![]() |
4mm (T4) |
0 -0.005 |
EPW | EPW-L | EPWG | EPWB |
6mm (JIS) |
0 -0.005 |
EPWJ | EPWJ-L | EPWJG | EPWJB |
Ejector pins with cutting facets / Ejector pins with spiral vent / Ejector pins with gas vent
Category | Type | ||||
---|---|---|---|---|---|
![]() |
![]() |
||||
Type | Material | Head Thickness(T) |
Shaft Diameter (P)Tolerance |
Part Number | Part Number |
Cutting facets |
SKH51 equivalent |
4mm (T4) |
0 -0.005 |
GW□-EPH-L | GW□-EPHB |
-0.01 -0.02 |
GW□-EPHE-L | GW□-EPHBE | |||
6·8mm (JIS) |
0 -0.005 |
GW□-EPHJ-L | GW□-EPHJB | ||
-0.01 -0.02 |
GW□-EPHJE-L | GW□-EPHJBE | |||
Gas Release Grove (Tip diameter designation) |
4mm (T4) |
0 -0.005 |
GVB-EPH-L | GVB-EPHB | |
-0.01 -0.02 |
GVB-EPHE-L | GVB-EPHBE | |||
6·8mm (JIS) |
0 -0.005 |
GVB-EPHJ-L | GVB-EPHJB | ||
-0.01 -0.02 |
GVB-EPHJE-L | GVB-EPHJBE | |||
Gas Release Groove |
4mm (T4) |
0 -0.005 |
GV-EPH-L | GV-EPHB-L | |
-0.01 -0.02 |
GV-EPHE-L | GV-EPHBE-L | |||
6·8mm (JIS) |
0 -0.005 |
GV-EPHJ-L | GV-EPHJB-L | ||
-0.01 -0.02 |
GV-EPHJE-L | GV-EPHJBE-L |

Straight Ejector Pins with tip process
Category |
![]() |
|||
---|---|---|---|---|
Material | Head Thickness(T) |
Shaft Diameter (P)Tolerance |
Part Number | Part Number |
SKH51 equivalent | 4mm (T4) |
0 -0.002 |
- | - |
0 -0.005 |
EPH□A | EPHB□A | ||
-0.01 -0.02 |
EPHE□A | EPHBE□A | ||
4mm (T4) Small Diameter |
0 -0.005 |
- | - | |
6·8mm (JIS) |
0 -0.005 |
EPHJ□A | EPHJB□A | |
-0.01 -0.02 |
EPHJE□A | EPHJBE□A | ||
SKD61 equivalent | 4mm (T4) |
0 -0.005 |
EPDS□A | EPDBS□A |
-0.01 -0.02 |
EPD□A | EPDB□A | ||
SKD61 equivalent + Nitrided |
4mm (T4) |
*Representative tolerance -0.01 -0.02 |
EPN□A | EPNB□A |
6·8mm (JIS) |
EPJ□A | EPJB□A |
Straight Ejector Pins with engraving
Category |
![]() |
|||
---|---|---|---|---|
Material | Head Thickness(T) |
Shaft Diameter (P)Tolerance |
Part Number | Part Number |
SKH51 equivalent | 4mm (T4) |
0 -0.002 |
EPV□M·EPV□MR (Sequential number) |
EPVB□M·EPVB□MR (Sequential number) |
0 -0.005 |
EPH□M·EPH□MR (Sequential number) ·EPH□T |
EPHB□M·EPHB□MR (Sequential number) ·EPHB□T |
||
-0.01 -0.02 |
EPHE□M·EPHE□MR (Sequential number) ·EPHE□T |
EPHBE□M·EPHBE□MR (Sequential number) ·EPHBE□T |
||
4mm (T4) Small Diameter |
0 -0.005 |
- | - | |
6·8mm (JIS) |
0 -0.005 |
EPHJ□M | EPHJB□M | |
-0.01 -0.02 |
EPHJE□M | EPHJBE□M | ||
SKD61 equivalent + Nitrided |
4mm (T4) |
*Representative tolerance -0.01 -0.02 |
EPN□M·EPN□MR (Sequential number) |
- |
6·8mm (JIS) |
EPJ□M·EPJ□MR (Sequential number) |
- |
Z Groove Processed Straight Ejector Pins

Category | Type | ||
---|---|---|---|
![]() |
|||
Material | Head Thickness(T) |
Shaft Diameter (P)Tolerance |
Part Number |
SKH51 equivalent | 4mm(T4) | 0 -0.005 |
Z-EPH-L |
-0.01 -0.02 |
Z-EPHE-L |
Straight Ejector Pins -Package Products-
Category | Type | |||
---|---|---|---|---|
![]() |
||||
Material | Head Thickness(T) |
Shaft Diameter (P)Tolerance |
Part Number | Part Number |
SKH51 equivalent | 4mm (T4) |
0 -0.005 |
50PACK-EPH | 100PACK-EPH |
-0.01 -0.02 |
50PACK-EPHE | 100PACK-EPHE | ||
SKD61 equivalent + Nitrided |
4mm (T4) |
-0.01 -0.02 |
50PACK-EPN | 100PACK-EPN |
6·8mm (JIS) |
50PACK-EPJ | 100PACK-EPJ | ||
SKH61 equivalent | 4mm (T4) |
-0.01 -0.02 |
50PACK-EPD | 100PACK-EPD |
Spring Pins & Dowel Pins
![]() |
||
Part No. | WSP | MS
(FA) |
Characteristics of materials for straight ejector pins
Material | High Speed Steel SKH51 |
Dies Steel SKD61 |
Dies Steel SKD61 + Nitrided |
Prehardened Dies Steel SKD61 |
Stainless Steel SUS440C |
|
---|---|---|---|---|---|---|
Hardness HRC | 58~60 | 50~55 | Surface: 900HV~Base material(Core): 40~45 |
40~45 | 56~60 | |
Machining characteristics |
Wear resistance | 5 | 4 | 4 | 3 | 4 |
Ability to be mirror-finished | 4 | 4 | 3 | 3 | 4 | |
Toughness | 3 | 5 | 4 | 4 | 3 | |
Corrosion resistance | 3 | 3 | 3 | 3 | 5 | |
Physical characteristics |
Density [g/cm3] | 8.2 | 7.75 | 7.75 | 7.75 | 7.78 |
Modulus of longitudinal elasticity [kgf/mm2] |
22300 | 21000 | 21000 | 21000 | 20400 | |
Coefficient of thermal expansion [×10-6/°C] |
10.1 | 10.8 | 10.8 | 10.8 | 10.2 | |
Thermal conductivity [cal/cm·sec·°C] |
0.051 | 0.061 | 0.061 | 0.061 | 0.058 | |
Mechanical characteristics |
Tensile strength [kgf/mm2] | 235 | 135 | 135 | 135 | 200 |
Charpy impact values [kgf·m/cm2] | 2 | 6 | 4 | 4 | 1.5 |

Conversion expression
1kgf/mm2=9.81N/mm2
1cal/cm·sec·°C=418.6W/M.K
1kgf·m/cm2=9.81J/cm2